Analog Switches and Multiplexers - 4:1


Showing 1 to 30 of 30 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number
filter
Configuration
▲▼filter
Single Supply Min (V)
▲▼filter
Single Supply Max (V)
▲▼filter
Dual Supply Min (V)
▲▼filter
Dual Supply Max (V)
▲▼filter
On-resistance
(Ω)
▲▼filter
Voltage Rating
▲▼filter
Is off Max (nA)
▲▼filter
ton Max (ns)
▲▼filter
Qinj Typ (pC)
▲▼filter
X TALK & OIRR
▲▼filter
Package
▲▼filter
CS (on)
(pF)
▲▼filter
CS (off)
(pF)
▲▼filter
-3db Bandwidth
(MHz)
▲▼filter
Applications
▲▼filter
Datasheet
4:1 x 24.5244.516.53.90.55130-103-58QFN-16 4 x 41390Multi purpose
Datasheet
4:1 x 24.5244.516.53.90.55130-103-58QFN-16 4 x 41390instrumentation
Datasheet
4:1 x 24.5244.516.53.90.55130-103-58QFN-16 4 x 41390medical and healthcare
Datasheet
4:1 x 11.85.52.54.5534-2-67QFN-12 3x3337166Multi Purpose; Medical and HealthCare; Instrumentation; Automatic Test Equipment(ATE); Portable Mete
Datasheet
4:1 x 11.85.52.54.5534-2-67MSOP-10337166Multi Purpose; Medical and HealthCare; Instrumentation; Automatic Test Equipment(ATE); Portable Mete
Datasheet
4:1 x 2316-5568+/-51750.3-68SO-16 (Narrow) AS102.1353Multi Purpose; Medical and HealthCare; Instrumentation; Automatic Test Equipment(ATE); Portable Mete
Datasheet
4:1 x 2316-5568+/-51750.3-68miniQFN-16 (0.55mm)102.1353Multi Purpose; Medical and HealthCare; Instrumentation; Automatic Test Equipment(ATE); Portable Mete
Datasheet
4:1 x 2316-5568+/-51750.3-68TSSOP-16102.1353Multi Purpose; Medical and HealthCare; Instrumentation; Automatic Test Equipment(ATE); Portable Mete
Datasheet
4:1 x 2536520400.515020-75TSSOP-16253Multi purpose
Datasheet
4:1 x 2536520400.515020-75TSSOP-16253instrumentation
Datasheet
4:1 x 2536520400.515020-75TSSOP-16253medical and healthcare
Datasheet
4:1 x 2536520400.515020-75SO-16 (narrow) AS253Multi purpose
Datasheet
4:1 x 2536520400.515020-75SO-16 (narrow) AS253instrumentation
Datasheet
4:1 x 2536520400.515020-75SO-16 (narrow) AS253medical and healthcare
Datasheet
4:1 x 2536520400.515020-75Plastic DIP-16253Multi purpose
Datasheet
4:1 x 2536520400.515020-75Plastic DIP-16253instrumentation
Datasheet
4:1 x 2536520400.515020-75Plastic DIP-16253medical and healthcare
Datasheet
4:1 x 23163815+12172-10-109TSSOP-165.5Multi Purpose; Medical and HealthCare; Instrumentation; Automatic Test Equipment(ATE); Portable Mete
Datasheet
4:1 x 23163815+12172-10-109SO-16 (Narrow) AS5.5Multi Purpose; Medical and HealthCare; Instrumentation; Automatic Test Equipment(ATE); Portable Mete
Datasheet
4:1 x 23163815+12172-10-109QFN-16 3x35.5Multi Purpose; Medical and HealthCare; Instrumentation; Automatic Test Equipment(ATE); Portable Mete
Datasheet
4:1 x 21244522180+/-1512502-88Plastic DIP-16113250Medical and HealthCare; Instrumentation;Automatic Test Equipment(ATE)
Datasheet
4:1 x 21244522180+/-1512502-88miniQFN-16 (0.55mm)113250Medical and HealthCare; Instrumentation;Automatic Test Equipment(ATE)
Datasheet
4:1 x 21244522180+/-1512502-88TSSOP-16113250Medical and HealthCare; Instrumentation;Automatic Test Equipment(ATE)
Datasheet
4:1 x 21244522180+/-1512502-88SO-16 (Narrow) AS113250Medical and HealthCare; Instrumentation;Automatic Test Equipment(ATE)
Datasheet
4:1 x 13163864+/-51861-0.3-65miniQFN-16 (0.55mm)114.2414Multi Purpose; Medical and HealthCare; Instrumentation; Automatic Test Equipment(ATE); Data acquisit
Datasheet
4:1 x 13163864+/-51861-0.3-65TSSOP-14114.2414Multi Purpose; Medical and HealthCare; Instrumentation; Automatic Test Equipment(ATE); Data acquisit
Datasheet
4:1 x 2316383.22714.5-83QFN-16 4 x 48616Multi Purpose
Datasheet
4:1 x 2316383.22714.5-83QFN-16 4 x 48616instrumentation
Datasheet
4:1 x 2316383.22714.5-83QFN-16 4 x 48616medical and healthcare
Datasheet
4:1 x 2316383.22714.5-83QFN-16 4 x 48616portable