Analog Switches and Multiplexers - above ± 6V
Showing 1 to 22 of 22 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Status ▲▼ | Configuration ▲▼ | Single Supply Min. (V) ▲▼ | Single Supply Max. (V) ▲▼ | Dual Supply Min. (V) ▲▼ | Dual Supply Max. (V) ▲▼ | On-resistance (Ω) ▲▼ | QINJ (pC) ▲▼ | CS (on) (pF) ▲▼ | CS (off) (pF) ▲▼ | IS(off) (nA) ▲▼ | Package ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPST x 4, Comp | 13 | 36 | 7 | 22 | 60 | 1 | 0.5 | SO-16 (Narrow) AS | ||||
| SPST x 4, Comp | 13 | 36 | 7 | 22 | 60 | 1 | 0.5 | Plastic DIP-16 | ||||
| SPST x 4, Comp | 13 | 36 | 7 | 22 | 60 | 1 | 0.5 | TSSOP-16 | ||||
| SPST x 4, Latch | 13 | 18 | 7 | 18 | 90 | 20 | 5 | SO-16 (Narrow) AS | ||||
| SPST x 4, Latch | 13 | 18 | 7 | 18 | 90 | 20 | 5 | Plastic DIP-16 | ||||
| Active | SPST x 2, NO | 7 | 36 | 7 | 22 | 30 | 60 | 39 | 12 | 0.5 | Plastic DIP-16 | |
| Active | SPST x 2, NO | 7 | 36 | 7 | 22 | 30 | 60 | 39 | 12 | 0.5 | SO-16 (Narrow) AS | |
| Active | SPST x 4, Comp, two pairs | 7 | 36 | 7 | 22 | 30 | 60 | 39 | 12 | 0.5 | Plastic DIP-16 | |
| Active | SPST x 4, Comp, two pairs | 7 | 36 | 7 | 22 | 30 | 60 | 39 | 12 | 0.5 | SO-16 (Narrow) AS | |
| Active | SPST x 4, NO, two pairs | 7 | 36 | 7 | 22 | 30 | 60 | 39 | 12 | 0.5 | SO-16 (Narrow) AS | |
| Active | SPST x 4, NO, two pairs | 7 | 36 | 7 | 22 | 30 | 60 | 39 | 12 | 0.5 | Plastic DIP-16 | |
| SPST x 1, NC | 13 | 36 | 7 | 22 | 15 | 38 | 50 | 12 | 0.25 | Plastic DIP-8 | ||
| SPST x 1, NC | 13 | 36 | 7 | 22 | 15 | 38 | 50 | 12 | 0.25 | SO-8 (Narrow) AS | ||
| SPST x 1, NC | 13 | 36 | 7 | 22 | 15 | 38 | 50 | 12 | 0.25 | MSOP-8 | ||
| SPST x 1, NO | 13 | 36 | 7 | 22 | 15 | 38 | 50 | 12 | 0.25 | MSOP-8 | ||
| SPST x 1, NO | 13 | 36 | 7 | 22 | 15 | 38 | 50 | 12 | 0.25 | SO-8 (Narrow) AS | ||
| SPST x 1, NO | 13 | 36 | 7 | 22 | 15 | 38 | 50 | 12 | 0.25 | Plastic DIP-8 | ||
| SPDT x 1 | 13 | 36 | 7 | 22 | 15 | 38 | 57 | 12 | 0.25 | MSOP-8 | ||
| SPDT x 1 | 13 | 36 | 7 | 22 | 15 | 38 | 57 | 12 | 0.25 | SO-8 (Narrow) AS | ||
| SPDT x 1 | 13 | 36 | 7 | 22 | 15 | 38 | 57 | 12 | 0.25 | Plastic DIP-8 | ||
| SPDT x 2 | 13 | 36 | 7 | 22 | 50 | 30 | 1 | Plastic DIP-16 | ||||
| SPDT x 2 | 13 | 36 | 7 | 22 | 75 | 150 | 5 | Plastic DIP-16 |
