Analog Switches and Multiplexers - Plastic DIP package
Showing 1 to 32 of 32 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Status ▲▼ | Configuration ▲▼ | Single Supply Min. (V) ▲▼ | Single Supply Max. (V) ▲▼ | Dual Supply Min. (V) ▲▼ | Dual Supply Max. (V) ▲▼ | On-resistance (Ω) ▲▼ | QINJ (pC) ▲▼ | CS (on) (pF) ▲▼ | CS (off) (pF) ▲▼ | IS(off) (nA) ▲▼ | -3db Bandwidth (MHz) ▲▼ | Package ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Active | SPST x 4, NC | 5 | 36 | 5 | 22 | 45 | 1 | 16 | 5 | 0.5 | Plastic DIP-16 | ||
| Active | SPST x 4, NC | 5 | 36 | 5 | 22 | 25 | -5 | 8 | 1 | Plastic DIP-16 | |||
| Active | SPST x 4, NO | 5 | 36 | 5 | 22 | 45 | 1 | 16 | 5 | 0.5 | Plastic DIP-16 | ||
| Active | SPST x 4, NC | 5 | 36 | 5 | 36 | 22 | 45 | 1 | 0 | 0.02 | 0 | Plastic DIP-16 | |
| Active | SPST x 4, NO | 5 | 36 | 5 | 36 | 22 | 45 | 1 | 0 | 0.02 | 0 | Plastic DIP-16 | |
| SPST x 4, Comp | 13 | 36 | 7 | 22 | 60 | 1 | 0.5 | Plastic DIP-16 | |||||
| Active | SPST x 4, comp | 5 | 36 | 5 | 22 | 45 | 1 | 5 | 0.5 | Plastic DIP-16 | |||
| SPST x 4, Latch | 13 | 18 | 7 | 18 | 90 | 20 | 5 | Plastic DIP-16 | |||||
| Active | SPST x 2, NO | 5 | 36 | 5 | 22 | 15 | 8 | 40 | 14 | 5 | Plastic DIP-14 | ||
| Active | DPST, comp | 5 | 36 | 5 | 22 | 15 | 8 | 40 | 14 | 5 | Plastic DIP-14 | ||
| Active | DPST x 2, NO | 5 | 36 | 5 | 22 | 15 | 8 | 40 | 14 | 5 | Plastic DIP-14 | ||
| Active | DPST x 2, comp | 5 | 36 | 5 | 22 | 15 | 8 | 40 | 14 | 5 | Plastic DIP-14 | ||
| Active | SPST x 2, NO | 7 | 36 | 7 | 22 | 30 | 60 | 39 | 12 | 0.5 | Plastic DIP-16 | ||
| Active | SPST x 2, NO | 5 | 36 | 5 | 22 | 23 | 60 | 39 | 12 | 0.5 | Plastic DIP-16 | ||
| Active | SPST x 4, Comp, two pairs | 7 | 36 | 7 | 22 | 30 | 60 | 39 | 12 | 0.5 | Plastic DIP-16 | ||
| Active | SPST x 4, comp, two pairs | 5 | 36 | 5 | 22 | 23 | 60 | 39 | 12 | 0.5 | Plastic DIP-16 | ||
| Active | SPST x 4, NO, two pairs | 7 | 36 | 7 | 22 | 30 | 60 | 39 | 12 | 0.5 | Plastic DIP-16 | ||
| Active | SPST x 4, NO, two pairs | 5 | 36 | 5 | 22 | 23 | 60 | 39 | 12 | 0.5 | Plastic DIP-16 | ||
| Active | 8:1 x 1 | 5 | 36 | 5 | 20 | 40 | 20 | 37 | 3 | 0.5 | Plastic DIP-16 | ||
| Active | 4:1 x 2 | 5 | 36 | 5 | 20 | 40 | 20 | 25 | 3 | 0.5 | Plastic DIP-16 | ||
| Active | SPST x 1, NC | 5 | 40 | 5 | 20 | 20 | 60 | 30 | 8 | 0.25 | Plastic DIP-8 | ||
| SPST x 1, NC | 13 | 36 | 7 | 22 | 15 | 38 | 50 | 12 | 0.25 | Plastic DIP-8 | |||
| Active | SPST x 1, NO | 5 | 40 | 5 | 20 | 20 | 60 | 30 | 8 | 0.25 | Plastic DIP-8 | ||
| SPST x 1, NO | 13 | 36 | 7 | 22 | 15 | 38 | 50 | 12 | 0.25 | Plastic DIP-8 | |||
| Active | SPDT x 1 | 5 | 40 | 5 | 20 | 20 | 60 | 30 | 8 | 0.25 | Plastic DIP-8 | ||
| SPDT x 1 | 13 | 36 | 7 | 22 | 15 | 38 | 57 | 12 | 0.25 | Plastic DIP-8 | |||
| Active | SPST x 4, NC | 5 | 36 | 5 | 22 | 50 | 1 | 16 | 4 | 0.5 | Plastic DIP-16 | ||
| Active | SPST x 4, NO | 5 | 36 | 5 | 22 | 50 | 1 | 16 | 4 | 0.5 | Plastic DIP-16 | ||
| SPDT x 2 | 13 | 36 | 7 | 22 | 50 | 30 | 1 | Plastic DIP-16 | |||||
| 8:1 x 1 | 12 | 44 | 5 | 22 | 180 | 2 | 18 | 3 | 1 | 250 | Plastic DIP-16 | ||
| 4:1 x 2 | 12 | 44 | 5 | 22 | 180 | 2 | 11 | 3 | 1 | 250 | Plastic DIP-16 | ||
| SPDT x 2 | 13 | 36 | 7 | 22 | 75 | 150 | 5 | Plastic DIP-16 |