Analog Switches and Multiplexers - PLCC package
Showing 1 to 6 of 6 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Status ▲▼ | Configuration ▲▼ | Single Supply Min. (V) ▲▼ | Single Supply Max. (V) ▲▼ | Dual Supply Min. (V) ▲▼ | Dual Supply Max. (V) ▲▼ | On-resistance (Ω) ▲▼ | QINJ (pC) ▲▼ | CS (on) (pF) ▲▼ | CS (off) (pF) ▲▼ | IS(off) (nA) ▲▼ | -3db Bandwidth (MHz) ▲▼ | Package ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Active | 16:1 x 1 | 5 | 44 | 5 | 22 | 50 | 15 | 140 | 8 | 0.5 | PLCC-28 | ||
| Active | 16:1 x 1 | 5 | 40 | 5 | 20 | 45 | 11 | 114 | 6 | 0.5 | PLCC-28 | ||
| Active | 8:1 x 2 | 5 | 44 | 5 | 22 | 50 | 15 | 70 | 8 | 0.5 | PLCC-28 | ||
| Active | 8:1 x 2 | 5 | 40 | 5 | 20 | 45 | 11 | 57 | 6 | 0.5 | PLCC-28 | ||
| 16:1 x 1 | 12 | 44 | 5 | 20 | 170 | 1 | 38 | 3 | 1 | 114 | PLCC-28 | ||
| 8:1 x 2 | 12 | 44 | 5 | 20 | 170 | 1 | 24 | 3 | 1 | 217 | PLCC-28 |