Analog Switches and Multiplexers - QFN package
Showing 1 to 22 of 22 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Status ▲▼ | Configuration ▲▼ | Single Supply Min. (V) ▲▼ | Single Supply Max. (V) ▲▼ | Dual Supply Min. (V) ▲▼ | Dual Supply Max. (V) ▲▼ | On-resistance (Ω) ▲▼ | QINJ (pC) ▲▼ | CS (on) (pF) ▲▼ | CS (off) (pF) ▲▼ | IS(off) (nA) ▲▼ | -3db Bandwidth (MHz) ▲▼ | Package ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Active | 8:1 x 1 | 4.5 | 24 | 4.5 | 16.5 | 3.9 | -31 | 13 | 0.55 | 55 | QFN-16 4 x 4 | ||
| Active | 4:1 x 2 | 4.5 | 24 | 4.5 | 16.5 | 3.9 | -103 | 13 | 0.55 | 90 | QFN-16 4 x 4 | ||
| Active | SPST x 4, NC | 4.5 | 24 | 4.5 | 16.5 | 1.5 | -41 | 24 | 0.5 | 150 | QFN-16 4 x 4 | ||
| Active | SPST x 4, NC | 4.5 | 24 | 4.5 | 16.5 | 1.5 | -41 | 24 | 0.5 | 150 | QFN-16 4 x 4 | ||
| Active | SPST x 4, NC | 4.5 | 24 | 4.5 | 16.5 | 1.5 | -41 | 24 | 0.5 | 150 | QFN-16 4 x 4 | ||
| Active | SPDT x 2 | 1.8 | 5.5 | 2.5 | -19 | 23 | 7 | 1 | 226 | QFN-12 3 x 3 | |||
| 4:1 x 1 | 1.8 | 5.5 | 2.5 | -2 | 33 | 7 | 5 | 166 | QFN-12 3x3 | ||||
| Active | DPDT x 2 | 1.8 | 5.5 | 0.4 | -19 | 26 | 14.5 | 1 | 310 | QFN-16 3 x 3 | |||
| Active | SPDT x 4 | 1.8 | 5.5 | 0.4 | -19 | 26 | 14.5 | 1 | 310 | QFN-16 3 x 3 | |||
| Active | 8:1 x 1 | 3 | 16 | 3 | 8 | 17 | -11 | 35 | 5.5 | 1 | QFN-16 3 x 3 | ||
| Active | 4:1 x 2 | 3 | 16 | 3 | 8 | 15 | -10 | 23.5 | 5.5 | 1 | QFN-16 3 x 3 | ||
| Active | SPST x 4, NC | 5 | 36 | 5 | 22 | 35 | 22 | 30 | 12 | 0.25 | QFN-16 4 x 4 | ||
| Active | SPST x 4, comp | 5 | 36 | 5 | 22 | 35 | 22 | 30 | 12 | 0.25 | QFN-16 4 x 4 | ||
| Active | SPST x 4, NC | 5 | 36 | 5 | 22 | 45 | -1 | 16 | 4 | 0.5 | QFN-16 4 x 4 | ||
| Active | SPST x 4, NO | 5 | 36 | 5 | 22 | 45 | -1 | 16 | 4 | 0.5 | QFN-16 4 x 4 | ||
| Active | SPST x 4, NC | 5 | 36 | 5 | 22 | 45 | 1 | 16 | 5 | 0.5 | QFN-16 4 x 4 | ||
| Active | SPST x 4, NO | 5 | 36 | 5 | 22 | 45 | 1 | 16 | 5 | 0.5 | QFN-16 4 x 4 | ||
| Active | 8:1 x 1 | 3 | 16 | 3 | 8 | 3.2 | 4.5 | 154 | 17 | 2 | QFN-16 4 x 4 | ||
| Active | 4:1 x 2 | 3 | 16 | 3 | 8 | 3.2 | 4.5 | 86 | 16 | 2 | QFN-16 4 x 4 | ||
| Active | SPST x 4, NO | 3 | 16 | 3 | 8 | 1.6 | 38 | 89 | 37 | 1 | QFN-16 4 x 4 | ||
| Active | SPST x 4, NC | 3 | 16 | 3 | 8 | 1.6 | 38 | 89 | 37 | 1 | QFN-16 4 x 4 | ||
| Active | SPST x 4, comp | 3 | 16 | 3 | 8 | 1.6 | 38 | 89 | 37 | 1 | QFN-16 4 x 4 |