Analog Switches and Multiplexers - 1 to 10 ohm
Showing 1 to 50 of 54 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Status ▲▼ | Configuration ▲▼ | Single Supply Min. (V) ▲▼ | Single Supply Max. (V) ▲▼ | Dual Supply Min. (V) ▲▼ | Dual Supply Max. (V) ▲▼ | On-resistance (Ω) ▲▼ | QINJ (pC) ▲▼ | CS (on) (pF) ▲▼ | CS (off) (pF) ▲▼ | IS(off) (nA) ▲▼ | -3db Bandwidth (MHz) ▲▼ | Package ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Active | 8:1 x 1 | 4.5 | 24 | 4.5 | 16.5 | 3.9 | -31 | 13 | 0.55 | 55 | QFN-16 4 x 4 | ||
| Active | 4:1 x 2 | 4.5 | 24 | 4.5 | 16.5 | 3.9 | -103 | 13 | 0.55 | 90 | QFN-16 4 x 4 | ||
| Active | SPST x 4, NC | 4.5 | 24 | 4.5 | 16.5 | 1.5 | -41 | 24 | 0.5 | 150 | QFN-16 4 x 4 | ||
| Active | SPST x 4, NC | 4.5 | 24 | 4.5 | 16.5 | 1.5 | -41 | 24 | 0.5 | 150 | TSSOP-16 | ||
| Active | SPST x 4, NC | 4.5 | 24 | 4.5 | 16.5 | 1.5 | -41 | 24 | 0.5 | 150 | QFN-16 4 x 4 | ||
| Active | SPST x 4, NC | 4.5 | 24 | 4.5 | 16.5 | 1.5 | -41 | 24 | 0.5 | 150 | TSSOP-16 | ||
| Active | SPST x 4, NC | 4.5 | 24 | 4.5 | 16.5 | 1.5 | -41 | 24 | 0.5 | 150 | QFN-16 4 x 4 | ||
| Active | SPST x 4, NC | 4.5 | 24 | 4.5 | 16.5 | 1.5 | -41 | 24 | 0.5 | 150 | TSSOP-16 | ||
| Active | SPDT x 2 | 1.8 | 5.5 | 6 | 1 | 13 | 7 | 1.5 | SC-70-6 | ||||
| Active | SPDT x 2 | 1.65 | 5.5 | 1 | 8 | 52 | 16 | 5 | 160 | SC-70-6 | |||
| Active | SPDT x 2 | 1.8 | 5.5 | 2.5 | -19 | 23 | 7 | 1 | 226 | QFN-12 3 x 3 | |||
| 4:1 x 1 | 1.8 | 5.5 | 2.5 | -2 | 33 | 7 | 5 | 166 | QFN-12 3x3 | ||||
| 4:1 x 1 | 1.8 | 5.5 | 2.5 | -2 | 33 | 7 | 5 | 166 | MSOP-10 | ||||
| SPDT x 2 | 1.8 | 5.5 | 2.5 | -9 | 23 | 7 | 5 | 226 | DFN-10 | ||||
| SPDT x 2 | 1.8 | 5.5 | 2.5 | -9 | 23 | 7 | 5 | 226 | MSOP-10 | ||||
| Active | SPDT x 2 | 1.8 | 5.5 | 2.5 | -14 | 24 | 7 | 2 | 217 | DFN-10 | |||
| Active | SPDT x 2 | 1.8 | 5.5 | 2.5 | -14 | 24 | 7 | 2 | 217 | MSOP-10 | |||
| Active | SPDT x 2 | 2.6 | 5.5 | 5.5 | 3 | 6.5 | 2.5 | 100 | 700 | miniQFN-10 | |||
| Active | DPDT x 1 | 2.7 | 5.5 | 5.5 | 3 | 5.8 | 2.2 | 100 | 900 | miniQFN-10 | |||
| Active | SPDT x 1 | 1.65 | 5.5 | 8 | 1.3 | 12 | 7 | 100 | 580 | SC-70-6 | |||
| Active | SPDT x 1 | 1.65 | 5.5 | 5 | 4 | 9 | 3 | 20 | 714 | µDFN-6 | |||
| Active | SPST x 1, NC | 3 | 16 | 3 | 8 | 6 | -17 | 33 | 11 | 2 | SO-8 (narrow) AS | ||
| Active | SPST x 1, NC | 3 | 16 | 3 | 8 | 6 | -17 | 33 | 11 | 2 | MSOP-8 | ||
| Active | SPST x 1, NO | 3 | 16 | 3 | 8 | 6 | -17 | 33 | 11 | 2 | SO-8 (narrow) AS | ||
| Active | SPST x 1, NO | 3 | 16 | 3 | 8 | 6 | -17 | 33 | 11 | 2 | MSOP-8 | ||
| SPST x 4, NC | 12 | 36 | 5 | 22 | 3.8 | 22 | 103 | 31 | 0.5 | TSSOP-16 | |||
| SPST x 4, NC | 12 | 36 | 5 | 22 | 3.8 | 22 | 103 | 31 | 0.5 | SO-16 (Narrow) AS | |||
| SPST x 4, NO | 12 | 36 | 5 | 22 | 3.8 | 22 | 103 | 31 | 0.5 | SO-16 (Narrow) AS | |||
| SPST x 4, NO | 12 | 36 | 5 | 22 | 3.8 | 22 | 103 | 31 | 0.5 | TSSOP-16 | |||
| SPST x 4, Comp | 12 | 36 | 5 | 22 | 3.8 | 22 | 103 | 31 | 0.5 | SO-16 (Narrow) AS | |||
| SPST x 4, Comp | 12 | 36 | 5 | 22 | 3.8 | 22 | 103 | 31 | 0.5 | TSSOP-16 | |||
| SPST x 4, NC | 12 | 36 | 5 | 22 | 3.8 | 22 | 103 | 31 | 0.5 | TSSOP-16 | |||
| SPST x 4, NC | 12 | 36 | 5 | 22 | 3.8 | 22 | 103 | 31 | 0.5 | SO-16 (Narrow) AS | |||
| SPST x 4, NO | 12 | 36 | 5 | 22 | 3.8 | 22 | 103 | 31 | 0.5 | SO-16 (Narrow) AS | |||
| SPST x 4, NO | 12 | 36 | 5 | 22 | 3.8 | 22 | 103 | 31 | 0.5 | TSSOP-16 | |||
| SPST x 4, Comp | 12 | 36 | 5 | 22 | 3.8 | 22 | 103 | 31 | 0.5 | TSSOP-16 | |||
| SPST x 4, Comp | 12 | 36 | 5 | 22 | 3.8 | 22 | 103 | 31 | 0.5 | SO-16 (Narrow) AS | |||
| SPST x 1, NC | 7 | 36 | 4.5 | 20 | 7 | 21 | 76 | 30 | 1 | TSOP-6 | |||
| SPST x 1, NO | 7 | 36 | 4.5 | 20 | 7 | 21 | 76 | 30 | 1 | TSOP-6 | |||
| SPDT x 1 | 12 | 36 | 4.5 | 22 | 3.6 | 58 | 125 | 37 | 0.5 | SO-8 (Narrow) AS | |||
| SPDT x 1 | 12 | 36 | 4.5 | 22 | 3.6 | 58 | 125 | 37 | 0.5 | MSOP-8 | |||
| SPDT x 1 | 12 | 36 | 4.5 | 22 | 3.6 | 58 | 125 | 37 | 0.5 | SO-8 (Narrow) AS | |||
| SPDT x 1 | 12 | 36 | 4.5 | 22 | 3.6 | 58 | 125 | 37 | 0.5 | MSOP-8 | |||
| Active | 8:1 x 1 | 3 | 16 | 3 | 8 | 3.2 | 4.5 | 154 | 17 | 2 | QFN-16 4 x 4 | ||
| Active | 4:1 x 2 | 3 | 16 | 3 | 8 | 3.2 | 4.5 | 86 | 16 | 2 | QFN-16 4 x 4 | ||
| Active | SPDT x 1 | 1.8 | 5.5 | 6 | 1 | 13 | 7 | 1.5 | SC-70-6 | ||||
| Active | SPST x 1, NC | 3 | 16 | 3 | 8 | 1.7 | 19 | 68 | 34 | 100 | 179 | TSOP-6 | |
| Active | SPST x 1, NO | 3 | 16 | 3 | 8 | 1.7 | 19 | 68 | 34 | 100 | 179 | TSOP-6 | |
| Active | SPST x 4, NO | 3 | 16 | 3 | 8 | 1.6 | 38 | 89 | 37 | 1 | TSSOP-16 | ||
| Active | SPST x 4, NO | 3 | 16 | 3 | 8 | 1.6 | 38 | 89 | 37 | 1 | QFN-16 4 x 4 |
