Analog Switches and Multiplexers - 50 ohm and above
Showing 1 to 50 of 57 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ ![]() | Status ▲▼ ![]() | Configuration ▲▼ ![]() | Single Supply Min. (V) ▲▼ ![]() | Single Supply Max. (V) ▲▼ ![]() | Dual Supply Min. (V) ▲▼ ![]() | Dual Supply Max. (V) ▲▼ ![]() | On-resistance (Ω) ▲▼ ![]() | QINJ (pC) ▲▼ ![]() | CS (on) (pF) ▲▼ ![]() | CS (off) (pF) ▲▼ ![]() | IS(off) (nA) ▲▼ ![]() | -3db Bandwidth (MHz) ▲▼ ![]() | Package ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SPST x 4, Comp | 13 | 36 | 7 | 22 | 60 | 1 | 0.5 | SO-16 (Narrow) AS | |||||
SPST x 4, Comp | 13 | 36 | 7 | 22 | 60 | 1 | 0.5 | Plastic DIP-16 | |||||
SPST x 4, Comp | 13 | 36 | 7 | 22 | 60 | 1 | 0.5 | TSSOP-16 | |||||
SPST x 4, Latch | 13 | 18 | 7 | 18 | 90 | 20 | 5 | SO-16 (Narrow) AS | |||||
SPST x 4, Latch | 13 | 18 | 7 | 18 | 90 | 20 | 5 | Plastic DIP-16 | |||||
Quad SPST | 1.8 | 5.5 | 150 | -0.7 | 2.9 | 1 | 510 | WCSP16 0.35mm | |||||
Quad SPST | 1.8 | 5.5 | 150 | -0.7 | 2.9 | 1 | 510 | WCSP16 0.35mm | |||||
Quad SPST | 1.8 | 5.5 | 150 | -0.7 | 2.9 | 1 | 510 | WCSP16 0.35mm | |||||
8:1 x 1 | 3 | 16 | -5 | 5 | 68 | 0.3 | 14.9 | 2.2 | 1 | 308 | SO-16 (Narrow) AS | ||
8:1 x 1 | 3 | 16 | -5 | 5 | 68 | 0.3 | 14.9 | 2.2 | 1 | 308 | miniQFN-16 (0.55mm) | ||
8:1 x 1 | 3 | 16 | -5 | 5 | 68 | 0.3 | 14.9 | 2.2 | 1 | 308 | TSSOP-16 | ||
4:1 x 2 | 3 | 16 | -5 | 5 | 68 | 0.3 | 10 | 2.1 | 1 | 353 | SO-16 (Narrow) AS | ||
4:1 x 2 | 3 | 16 | -5 | 5 | 68 | 0.3 | 10 | 2.1 | 1 | 353 | miniQFN-16 (0.55mm) | ||
4:1 x 2 | 3 | 16 | -5 | 5 | 68 | 0.3 | 10 | 2.1 | 1 | 353 | TSSOP-16 | ||
2:1 x 3 | 3 | 16 | -5 | 5 | 68 | 0.3 | 8.5 | 2 | 1 | 930 | TSSOP-16 | ||
2:1 x 3 | 3 | 16 | -5 | 5 | 68 | 0.3 | 8.5 | 2 | 1 | 930 | SO-16 (Narrow) AS | ||
2:1 x 3 | 3 | 16 | -5 | 5 | 68 | 0.3 | 8.5 | 2 | 1 | 930 | miniQFN-16 (0.55mm) | ||
Active | 16:1 x 1 | 5 | 44 | 5 | 22 | 50 | 15 | 140 | 8 | 0.5 | SO-28 (wide) | ||
Active | 16:1 x 1 | 5 | 44 | 5 | 22 | 50 | 15 | 140 | 8 | 0.5 | PLCC-28 | ||
Active | 8:1 x 2 | 5 | 44 | 5 | 22 | 50 | 15 | 70 | 8 | 0.5 | SO-28 (wide) | ||
Active | 8:1 x 2 | 5 | 44 | 5 | 22 | 50 | 15 | 70 | 8 | 0.5 | PLCC-28 | ||
Active | SPST x 4, NC | 5 | 36 | 5 | 22 | 50 | 1 | 16 | 4 | 0.5 | SO-16 (narrow) AS | ||
Active | SPST x 4, NC | 5 | 36 | 5 | 22 | 50 | 1 | 16 | 4 | 0.5 | Plastic DIP-16 | ||
Active | SPST x 4, NO | 5 | 36 | 5 | 22 | 50 | 1 | 16 | 4 | 0.5 | SO-16 (narrow) AS | ||
Active | SPST x 4, NO | 5 | 36 | 5 | 22 | 50 | 1 | 16 | 4 | 0.5 | Plastic DIP-16 | ||
Active | SPST x 4, NC | 5 | 36 | 5 | 20 | 50 | -1 | 16 | 4 | 0.5 | SO-16 (narrow) AS | ||
Active | SPST x 4, NO | 5 | 36 | 5 | 20 | 50 | -1 | 16 | 4 | 0.5 | SO-16 (narrow) AS | ||
SPDT x 2 | 13 | 36 | 7 | 22 | 50 | 30 | 1 | Plastic DIP-16 | |||||
16:1 x 1 | 12 | 44 | 5 | 20 | 170 | 1 | 38 | 3 | 1 | 114 | TSSOP-28 | ||
16:1 x 1 | 12 | 44 | 5 | 20 | 170 | 1 | 38 | 3 | 1 | 114 | PLCC-28 | ||
16:1 x 1 | 12 | 44 | 5 | 20 | 170 | 1 | 38 | 3 | 1 | 114 | SO-28 (Wide) | ||
8:1 x 2 | 12 | 44 | 5 | 20 | 170 | 1 | 24 | 3 | 1 | 217 | PLCC-28 | ||
8:1 x 2 | 12 | 44 | 5 | 20 | 170 | 1 | 24 | 3 | 1 | 217 | TSSOP-28 | ||
8:1 x 2 | 12 | 44 | 5 | 20 | 170 | 1 | 24 | 3 | 1 | 217 | SO-28 (Wide) | ||
8:1 x 1 | 12 | 44 | 5 | 22 | 180 | 2 | 18 | 3 | 1 | 250 | Plastic DIP-16 | ||
8:1 x 1 | 12 | 44 | 5 | 22 | 180 | 2 | 18 | 3 | 1 | 250 | SO-16 (Narrow) AS | ||
8:1 x 1 | 12 | 44 | 5 | 22 | 180 | 2 | 18 | 3 | 1 | 250 | TSSOP-16 | ||
8:1 x 1 | 12 | 44 | 5 | 22 | 180 | 2 | 18 | 3 | 1 | 250 | miniQFN-16 (0.55mm) | ||
4:1 x 2 | 12 | 44 | 5 | 22 | 180 | 2 | 11 | 3 | 1 | 250 | Plastic DIP-16 | ||
4:1 x 2 | 12 | 44 | 5 | 22 | 180 | 2 | 11 | 3 | 1 | 250 | miniQFN-16 (0.55mm) | ||
4:1 x 2 | 12 | 44 | 5 | 22 | 180 | 2 | 11 | 3 | 1 | 250 | TSSOP-16 | ||
4:1 x 2 | 12 | 44 | 5 | 22 | 180 | 2 | 11 | 3 | 1 | 250 | SO-16 (Narrow) AS | ||
SPDT x 2 | 13 | 36 | 7 | 22 | 75 | 150 | 5 | Plastic DIP-16 | |||||
4:1 x 1 | 3 | 16 | 3 | 8 | 64 | -0.3 | 11 | 4.2 | 18 | 414 | miniQFN-16 (0.55mm) | ||
4:1 x 1 | 3 | 16 | 3 | 8 | 64 | -0.3 | 11 | 4.2 | 18 | 414 | TSSOP-14 | ||
Active | SPST x 4, NC | 3 | 16 | 3 | 8 | 72 | 1.4 | 7 | 3 | 0.1 | 1000 | TSSOP-16 | |
Active | SPST x 4, NC | 3 | 16 | 3 | 8 | 72 | 1.4 | 7 | 3 | 0.1 | 1000 | SO-16 (narrow) AS | |
Active | SPST x 4, NC | 3 | 16 | 3 | 8 | 72 | 1.4 | 7 | 3 | 0.1 | 1000 | miniQFN-16 (0.55 mm) | |
Active | SPST x 4, NO | 3 | 16 | 3 | 8 | 72 | 1.4 | 7 | 3 | 0.1 | 1000 | TSSOP-16 | |
Active | SPST x 4, NO | 3 | 16 | 3 | 8 | 72 | 1.4 | 7 | 3 | 0.1 | 1000 | SO-16 (narrow) AS |