Analog Switches and Multiplexers - Sub ohm
Showing 1 to 33 of 33 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ ![]() | Configuration ▲▼ ![]() | Single Supply Min (V) ▲▼ ![]() | Single Supply Max (V) ▲▼ ![]() | On-resistance (Ω) ▲▼ ![]() | Voltage Rating ▲▼ ![]() | Is off Max (nA) ▲▼ ![]() | ton Max (ns) ▲▼ ![]() | Qinj Typ (pC) ▲▼ ![]() | X TALK & OIRR ▲▼ ![]() | Package ▲▼ ![]() | CS (on) (pF) ▲▼ ![]() | CS (off) (pF) ▲▼ ![]() | -3db Bandwidth (MHz) ▲▼ ![]() | Applications ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SPDT x 1 | 1.8 | 5.5 | 0.85 | +2.7 | 30 | 35 | 8 | -63 | TSOP-6 | 53 | 16 | Consumer, Computing, Prtable instrumentation, Medical Equipment, Battery operated system | ||
DPDT x 2 | 1.8 | 5.5 | 0.4 | 1 | 60 | -19 | -55 | QFN-16 3 x 3 | 26 | 14.5 | 310 | Multi purpose | ||
DPDT x 2 | 1.8 | 5.5 | 0.4 | 1 | 60 | -19 | -55 | QFN-16 3 x 3 | 26 | 14.5 | 310 | instrumentation | ||
DPDT x 2 | 1.8 | 5.5 | 0.4 | 1 | 60 | -19 | -55 | QFN-16 3 x 3 | 26 | 14.5 | 310 | medical and healthcare | ||
DPDT x 2 | 1.8 | 5.5 | 0.4 | 1 | 60 | -19 | -55 | QFN-16 3 x 3 | 26 | 14.5 | 310 | portable | ||
SPDT x 4 | 1.8 | 5.5 | 0.4 | 1 | 60 | -19 | -55 | QFN-16 3 x 3 | 26 | 14.5 | 310 | Multi purpose | ||
SPDT x 4 | 1.8 | 5.5 | 0.4 | 1 | 60 | -19 | -55 | QFN-16 3 x 3 | 26 | 14.5 | 310 | instrumentation | ||
SPDT x 4 | 1.8 | 5.5 | 0.4 | 1 | 60 | -19 | -55 | QFN-16 3 x 3 | 26 | 14.5 | 310 | medical and healthcare | ||
SPDT x 4 | 1.8 | 5.5 | 0.4 | 1 | 60 | -19 | -55 | QFN-16 3 x 3 | 26 | 14.5 | 310 | portable | ||
DPDT x 2 | 1.8 | 5.5 | 0.37 | +2.7 | 5 | 60000 | -19 | -55 | miniQFN-16 (0.55mm) | 26 | 14.5 | 310 | Audio; Multi Purpose | |
SPDT x 2 | 1.65 | 5.5 | 0.25 | +5.5 | 8 | 78 | -70 | MSOP-10 | 120 | 40 | 120 | Multi Purpose; Medical and HealthCare; Instrumentation; Automatic Test Equipment(ATE); Portable Mete | ||
SPDT x 2 | 1.65 | 5.5 | 0.25 | +5.5 | 8 | 78 | -70 | DFN-10 | 120 | 40 | 120 | Multi Purpose; Medical and HealthCare; Instrumentation; Automatic Test Equipment(ATE); Portable Mete | ||
SPST x 1, NO | 1.8 | 5.5 | 0.7 | -5 | 25 | -7 | -57 | SC-70-5 | 73 | 29 | Multi purpose | |||
SPST x 1, NO | 1.8 | 5.5 | 0.7 | -5 | 25 | -7 | -57 | SC-70-5 | 73 | 29 | instrumentation | |||
SPST x 1, NO | 1.8 | 5.5 | 0.7 | -5 | 25 | -7 | -57 | SC-70-5 | 73 | 29 | medical and healthcare | |||
SPST x 1, NO | 1.8 | 5.5 | 0.7 | -5 | 25 | -7 | -57 | SC-70-5 | 73 | 29 | portable | |||
SPST x 1, NC | 1.8 | 5.5 | 0.7 | 5 | 25 | -7 | -57 | SC-70-5 | 73 | 29 | Multi purpose | |||
SPST x 1, NC | 1.8 | 5.5 | 0.7 | 5 | 25 | -7 | -57 | SC-70-5 | 73 | 29 | instrumentation | |||
SPST x 1, NC | 1.8 | 5.5 | 0.7 | 5 | 25 | -7 | -57 | SC-70-5 | 73 | 29 | medical and healthcare | |||
SPST x 1, NC | 1.8 | 5.5 | 0.7 | 5 | 25 | -7 | -57 | SC-70-5 | 73 | 29 | portable | |||
SPDT x 2 | 1.65 | 5.5 | 0.25 | +5.5 | 8 | 78 | -70 | DFN-10 | 120 | 40 | 120 | Multi Purpose; Medical and HealthCare; Instrumentation; Automatic Test Equipment(ATE); Portable Mete | ||
SPDT x 2 | 1.65 | 5.5 | 0.25 | +5.5 | 8 | 78 | -70 | MSOP-10 | 120 | 40 | 120 | Multi Purpose; Medical and HealthCare; Instrumentation; Automatic Test Equipment(ATE); Portable Mete | ||
SPDT x 2 | 1.65 | 5.5 | 0.25 | 8 | 78 | 0 | -90 | miniQFN-10 | 125 | 40 | 120 | Multi purpose | ||
SPDT x 2 | 1.65 | 5.5 | 0.25 | 8 | 78 | 0 | -90 | miniQFN-10 | 125 | 40 | 120 | instrumentation | ||
SPDT x 2 | 1.65 | 5.5 | 0.25 | 8 | 78 | 0 | -90 | miniQFN-10 | 125 | 40 | 120 | medical and healthcare | ||
SPDT x 2 | 1.65 | 5.5 | 0.25 | 8 | 78 | 0 | -90 | miniQFN-10 | 125 | 40 | 120 | portable | ||
SPDT x 2 | 1.6 | 5.5 | 0.45 | 250 | 2100 | 4 | -60 | miniQFN-10 | 106 | 36 | 49 | Audio | ||
SPDT x 2 | 1.6 | 5.5 | 0.45 | 250 | 2100 | 4 | -60 | miniQFN-10 | 106 | 36 | 49 | multi purpose | ||
SPDT x 2 | 1.6 | 5.5 | 0.45 | 250 | 2100 | 4 | -60 | miniQFN-10 | 106 | 36 | 49 | portable | ||
DPDT x 2 | 1.8 | 5.5 | 0.37 | +2.7 | 0.5 | 50 | -245 | -56 | miniQFN-16 (0.55mm) | 26 | 14.5 | 338 | Multi Purpose; Medical and HealthCare; Instrumentation; Automatic Test Equipment(ATE); Portable Mete | |
SPDT x 2 | 1.65 | 5.5 | 0.86 | +2.7 | 20 | 47 | -5 | -41 | SC70-6 | 1 | 13 | 152 | Smartphones and tablets; Consumer, Computing, Portable Instrumentation; Medical Equipment | |
SPDT x 2 | 1.65 | 5.5 | 0.86 | +2.7 | 20 | 47 | -5 | -41 | UDFN-6 | 1 | 13 | 152 | Smartphones and tablets; Consumer, Computing, Portable Instrumentation; Medical Equipment | |
DPDT x 2 | 1.8 | 5.5 | 0.37 | +2.7 | 0.5 | 50000 | -245 | -61 | miniQFN-16 (0.55mm) | 26 | 14.5 | 338 | Automotive infotainment; Audio,video and bus routing; Industrial automation, Medical imaging; Networ |