Analog Switches and Multiplexers - TSOP-6 package
Showing 1 to 18 of 18 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ ![]() | Configuration ▲▼ ![]() | Single Supply Min (V) ▲▼ ![]() | Single Supply Max (V) ▲▼ ![]() | Dual Supply Min (V) ▲▼ ![]() | Dual Supply Max (V) ▲▼ ![]() | On-resistance (Ω) ▲▼ ![]() | Voltage Rating ▲▼ ![]() | Is off Max (nA) ▲▼ ![]() | ton Max (ns) ▲▼ ![]() | Qinj Typ (pC) ▲▼ ![]() | X TALK & OIRR ▲▼ ![]() | Package ▲▼ ![]() | CS (on) (pF) ▲▼ ![]() | CS (off) (pF) ▲▼ ![]() | -3db Bandwidth (MHz) ▲▼ ![]() | Applications ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SPDT x 1 | 1.8 | 5.5 | 0.85 | +2.7 | 30 | 35 | 8 | -63 | TSOP-6 | 53 | 16 | Consumer, Computing, Prtable instrumentation, Medical Equipment, Battery operated system | ||||
SPST x 1, NO | 7 | 36 | 4.5 | 22 | 32 | 1 | 130 | 12 | -72 | TSOP-6 | 30 | 8 | Multi purpose | |||
SPST x 1, NO | 7 | 36 | 4.5 | 22 | 32 | 1 | 130 | 12 | -72 | TSOP-6 | 30 | 8 | instrumentation | |||
SPST x 1, NO | 7 | 36 | 4.5 | 22 | 32 | 1 | 130 | 12 | -72 | TSOP-6 | 30 | 8 | medical and healthcare | |||
SPST x 1, NO | 7 | 36 | 4.5 | 22 | 32 | 1 | 130 | 12 | -72 | TSOP-6 | 30 | 8 | Multi purpose | |||
SPST x 1, NO | 7 | 36 | 4.5 | 22 | 32 | 1 | 130 | 12 | -72 | TSOP-6 | 30 | 8 | instrumentation | |||
SPST x 1, NO | 7 | 36 | 4.5 | 22 | 32 | 1 | 130 | 12 | -72 | TSOP-6 | 30 | 8 | medical and healthcare | |||
SPST x 1, NC | 7 | 36 | 4.5 | 20 | 7 | +/-15 | 1 | 140 | 21 | TSOP-6 | 76 | 30 | Multi Purpose; Medical and HealthCare; Instrumentation; Automatic Test Equipment(ATE); Portable Mete | |||
SPST x 1, NO | 7 | 36 | 4.5 | 20 | 7 | +/-15 | 1 | 140 | 21 | TSOP-6 | 76 | 30 | Multi Purpose; Medical and HealthCare; Instrumentation; Automatic Test Equipment(ATE); Portable Mete | |||
SPST x 1, NC | 3 | 16 | 3 | 8 | 1.7 | 100 | 36 | 19 | -58 | TSOP-6 | 68 | 34 | 179 | Multi purpose | ||
SPST x 1, NC | 3 | 16 | 3 | 8 | 1.7 | 100 | 36 | 19 | -58 | TSOP-6 | 68 | 34 | 179 | instrumentation | ||
SPST x 1, NC | 3 | 16 | 3 | 8 | 1.7 | 100 | 36 | 19 | -58 | TSOP-6 | 68 | 34 | 179 | medical and healthcare | ||
SPST x 1, NC | 3 | 16 | 3 | 8 | 1.7 | 100 | 36 | 19 | -58 | TSOP-6 | 68 | 34 | 179 | portable | ||
SPST x 1, NO | 3 | 16 | 3 | 8 | 1.7 | 100 | 36 | 19 | -58 | TSOP-6 | 68 | 34 | 179 | Multi purpose | ||
SPST x 1, NO | 3 | 16 | 3 | 8 | 1.7 | 100 | 36 | 19 | -58 | TSOP-6 | 68 | 34 | 179 | instrumentation | ||
SPST x 1, NO | 3 | 16 | 3 | 8 | 1.7 | 100 | 36 | 19 | -58 | TSOP-6 | 68 | 34 | 179 | medical and healthcare | ||
SPST x 1, NO | 3 | 16 | 3 | 8 | 1.7 | 100 | 36 | 19 | -58 | TSOP-6 | 68 | 34 | 179 | portable | ||
SPDT x 1 | 0 | 6 | 3 | 5 | 17 | +4.5 | 5 | 120 | -0.28 | -80 | TSOP-6 | 7.8 | 3.8 | Multi Purpose; Medical and HealthCare; Instrumentation; Automatic Test Equipment(ATE); Portable Mete |