Control Display - System Power
Load Switch
| Product Name | Status | Description | Features | Package | Q-Level | 
| SUD50P04-08 | P-Channel 40-V (D-S) MOSFET TrenchFET® power MOSFET | Vds=-40V, Vgs=20V, Id=-50 Rds=8.1mOhm | SMD TO-252 | 
 
                 
                     
                | X | 
| Product Name | Status | Description | Features | Package | Q-Level | 
| SUD50P04-08 | P-Channel 40-V (D-S) MOSFET TrenchFET® power MOSFET | Vds=-40V, Vgs=20V, Id=-50 Rds=8.1mOhm | SMD TO-252 | 
 
Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®