Processor Board - Other Device Power
Backup Supply
| Product Name | Status | Description | Features | Package | Q-Level | 
| ST | SuperTan® Wet Tantalum Capacitors with Hermetic Seal | Very High Capacitance OT -55°C …+85°C | TH / axial | 
 
                 
                     
                | X | 
| Product Name | Status | Description | Features | Package | Q-Level | 
| ST | SuperTan® Wet Tantalum Capacitors with Hermetic Seal | Very High Capacitance OT -55°C …+85°C | TH / axial | 
 
Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®