48V Circuit Breaker - EMI Filter
Aluminium Capacitor
| Product Name | Status | Description | Features | Package | Q-Level |
| 260 CLA-V | Alumimum Capacitor SMD vibration proof high temperatur | 150…3300uF; 16V…80V | 16x16x16 to 18x18x21 | AEC Q200 |
Custom Magnetics
| Product Name | Status | Description | Features | Package | Q-Level |
| customized EMI filter | customized EMI filter |
Inductor
| Product Name | Status | Description | Features | Package | Q-Level |
| IHLP-6767GZ-5A | Low Profile, High Current, High Transient Current Spike Cabable Shielded, Low DCR | 0,22uH…47uH, Idc=65A…7.25A | 6767 | AEC Q200 |
MLCC
| Product Name | Status | Description | Features | Package | Q-Level |
| VJ....31X RoHS Automotive MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Automotive Applications | 120pF…1uF; 16V…1000V | 0402 to 1812 | AEC Q200 |