48V input - EMI Filter
Al Cap
Product Name | Status | Description | Features | Package | Q-Level |
260 CLA-V | Alumimum Capacitor SMD vibration proof high temperature | 150…3300uF; 16V…80V | 16x16x16 18x18x21 |
Custom Magnetics
Product Name | Status | Description | Features | Package | Q-Level |
customized EMI filter | customized EMI filter |
MLCC
Product Name | Status | Description | Features | Package | Q-Level |
VJ....31X RoHS Automotive MLCC | SMD MLCC for Automotive Applications | 120pF…1uF; 16V…1000V | 0402 to 1812 |