ABS/ESP Pump Motor Switch - Filtering
Inductor
| Product Name | Status | Description | Features | Package | Q-Level |
| IHLP-2525CZ-5A | Low Profile, High Current, Shielded, Low DCR, High Saturation | 0,56uH...10uH, Idc=12A...4,5A | 2525 | AEC Q200 | |
| IHLP-3232DZ-5A | Low Profile, High Current, Shielded, Low DCR, High Saturation | 0,1uH...4,7uH, Idc=40A...8A | 2525 | AEC Q200 | |
| IHLP-4040DZ-5A | Low Profile, High Current, Shielded, Low DCR, High Saturation | 0,19uH...10uH, Idc=90A...12A | 4040 | AEC Q200 |