Power Supply - EMI Filtering
Inductors
| Product Name | Status | Description | Features | Package | Q-Level |
| IHLP-2525CZ-5A | Low Profile, High Current, High Transient Current Spike Capable, Shielded, Low DCR | 0,56uH...10uH, Idc=12A...4,5A | 2525 | AEC Q200 | |
| IHLP-4040DZ-5A | Low Profile, High Current, High Transient Current Spike Capable, Shielded, Low DCR | 0,19uH...10uH, Idc=90A...12A | 4040 | AEC Q200 | |
| IHLP-5050FD-5A | Low Profile, High Current, High Transient Current Spike Capable, Shielded, Low DCR | 0,1uH...10uH, Idc=120A...15,5A | 5050 | AEC Q200 |