Power Supply - SMPS Buck

Alu Elcaps

Product NameStatusDescriptionFeaturesPackageQ-Level
150CRZ Aluminum Capacitors SMD (Chip), Very Low Z, Pb-Free 33…2200µF, Life 105°C 5000h max 12,5x12,5x16 AEC Q200

Ceramic Capacitors

Product NameStatusDescriptionFeaturesPackageQ-Level
VJ…31X RoHS Automotive MLCC Surface Mount Ceramic Capacitor Solutions for Boardflex Sensitive Applications100p...1,8uF, 50Vdc...3000Vdc 1206...2225 AEC Q200

Current Sense Shunt Resistors

Product NameStatusDescriptionFeaturesPackageQ-Level
WSK-Serie Power Metal Strip Shunts, Very Low R-Value, Very Low TCR, Low Thermal EMFR001...R05, 1%, TCR75 1W 1206 AEC Q200
WSL-Serie Power Metal Strip Shunts Very Low R-Value, Very Low TCR, Low Thermal EMFR001...R5, 1%, TCR75 1W 2010 AEC Q200
WSLP-Serie Power Metal Strip Shunts, Very Low R-Value, Very Low TCR, Low Thermal EMFR002...R2, 1%, TCR75 0,5W 1206 AEC Q200
WSLT-Serie Power Metal Strip Shunts, Very Low R-Value, Very Low TCR, Low Thermal EMFR001...R01 , 1%, TCR75 2W 2512 AEC Q200

Diodes

Product NameStatusDescriptionFeaturesPackageQ-Level
SS3P4LHE3 Low Vf, High Current Density Vf=0,335V TO-277A (SMPC AEC Q101
V3PAL45 Low Vf, High Current Density Vf=0,478V TO-277A (SMPC AEC Q101

Inductors

Product NameStatusDescriptionFeaturesPackageQ-Level
IHLP-2525CZ-5A Low Profile, High Current, Shielded, Low DCR, High Saturation 0,1uH...10uH, Idc=60A...7A 2525 AEC Q200

MOSFET

Product NameStatusDescriptionFeaturesPackageQ-Level
SQD50N04-5m6 N-Channel 60-V (D-S), 175C MOSFET, Logic Level N-Ch, 60V, Rds on=0,090Ohm T0-252 (DPAK) AEC Q101
SQJ858AEP N-Channel 60-V (D-S), 175C MOSFET, Logic Level N-Ch, 60V, Rds on=0,009Ohm T0-252 (DPAK) AEC Q101

Thick Film Resistors

Product NameStatusDescriptionFeaturesPackageQ-Level
CRCW-HP Sense Resistors, Pulse resistant, good long term stability, Jumper R10...R91, 5%, TCR200 2512 AEC Q200
CRCW-IF Sense Resistors, Pulse resistant, good long term stability, Jumper R10...R91, 5%, TCR200 2010 AEC Q200