Solenoid Valve Driver - Freewheeling Diodes
Ultrafast Diodes
Product Name | Status | Description | Features | Package | Q-Level |
MSS1P4 | Surface Mount Ultrafast Plastic Rectifier | Vf=0,92V, Ir=5,0...100µA TJ=150°C trr=15ns | SMA | AEC Q101 | |
SS1P4 | Surface Mount Glass Passivated Rectifier | Vf=1,1V, Ir=1,0µA...5,0µA, Tj=150°C; trr=1,8µs | SMA | AEC Q101 |