Solenoid Valve Driver - Low Side Switch
MOSFET
| Product Name | Status | Description | Features | Package | Q-Level |
| SQD50N04-5m6 | N-Channel 80-V (D-S) MOSFET | N-Ch, 80V, Rds on=0,016 Ohm | T0-252 (DPAK) | AEC Q101 | |
| SQJ858AEP | P-Channel 60-V (D-S) MOSFET | DPAK | AEC Q101 |
|
X
|
| Product Name | Status | Description | Features | Package | Q-Level |
| SQD50N04-5m6 | N-Channel 80-V (D-S) MOSFET | N-Ch, 80V, Rds on=0,016 Ohm | T0-252 (DPAK) | AEC Q101 | |
| SQJ858AEP | P-Channel 60-V (D-S) MOSFET | DPAK | AEC Q101 |
Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®