DC/DC Converter - DC/DC Diode
Schottky diodes
Product Name | Status | Description | Features | Package | Q-Level |
SS3P4HM3 | High Current Density Surface Mount Schottky Rectifiers | Rev. Voltage 40V, IF(AV) 3.0A, VF at IF 0.5 | SMP | AEC Q101 | |
V8P10HM3 | High Current Density Surface Mount Trench MOS Barrier Schottky Rectifier | Ultra Low VF = 0.466 V at IF = 4A | SMPC | AEC Q101 |