|
| SQ4080EY |  | Automotive N-Channel 150 V (D-S) 175 °C MOSFET | VDS=150V; rds(on)/10V=85mohm
 Id=19A@Tc=25c | SO-8 | AEC Q101 | 
| SQ4940AEY |  | Automotive Dual N-Channel 40 V (D-S) 175 °C MOSFET | VDS=40V; rds(on)/4.5V=29mohm
 Id=8A@Tc=25c | SO-8 | AEC-Q101 | 
| SQJ402EP |  | Automotive N-Channel 100 V (D-S) 175 °C MOSFET | VDS=100V; rds(on)/4.5V=14mohm
Id=32A@Tc=25c | PowerPAK SO-8L | AEC Q101 | 
| SQJ431AEP |  | Automotive P-Channel 200 V (D-S) 175 °C MOSFET | VDS=200V; rds(on)/-10V=305mohm
 Id=-9.4A@Tc=25c | PowerPAK SO-8L | AEC Q101 | 
| SQJ488EP |  | Automotive N-Channel 100 V (D-S) 175 °C MOSFET | VDS=100V; rds(on)/4.5V=25.8mohm
 Id=42A@Tc=25c | PowerPAK SO-8L | AEC Q101 | 
| SQJ912AEP |  | Automotive Dual N-Channel 40 V (D-S) 175 °C MOSFET | VDS=40V; rds(on)/4.5V=11.1mohm
Id=30A@Tc=25c | PowerPAK SO-8L | AEC Q101 | 
| SQJ952EP |  | Automotive Dual N-Channel 60 V (D-S) 175 °C MOSFET | VDS=60V; rds(on)/4.5V=24mohm
 Id=23A@Tc=25c | PowerPAK SO-8L | AEC Q101 | 
| SQJ956EP |  | Automotive Dual N-Channel 60 V (D-S) 175 °C MOSFET | VDS=60V; rds(on)/4.5V=29mohm
 Id=23A@Tc=25c | PowerPAK SO-8L | AEC Q101 | 
| SQM120P10-10m1L |  | Automotive P-Channel 100 V (D-S) 175 °C MOSFET | VDS=100V; rds(on)/-4.5V=15mohm
 Id=-120A@Tc=25c | TO-263 | AEC Q101 | 
| SQS481ENW |  | Automotive P-Channel 150 V (D-S) 175 °C MOSFET | VDS=150V; rds(on)/-10V=1.095ohm
Id=-916A@Tc=25c | PowerPAK 1212-8w | AEC Q101 | 
| SQS840EN |  | Automotive N-Channel 40 V (D-S) 175 °C MOSFET | VDS=40V; rds(on)/4.5V=30mohm; Id=12A@Tc=25c | PowerPAK 1212-8 | AEC Q101 | 
| SQS484EN |  | Automotive N-Channel 40 V (D-S) 175 °C MOSFET | VDS=40V; rds(on)/4.5V=10mohm
Id=16A@Tc=25c | PowerPAK 1212-8 | AEC Q101 |