|
| IHLP-2525CZ-5A
| | IHLP® Automotive Inductors,
High Temperature (155 °C) Series
| Inductance 0.47-22uH, Rated current: 2.8-20A
| 6.47 x 6.47 x 3.0mm
| AEC Q200
|
| IHLP-3232DZ-1A
| | IHLP® Automotive Inductors, Low DCR Series
| Inductance 0.22-33uH, Rated current: 3.2-34A
| 8.18 x 8.18 x 4.0mm
| AEC Q200
|
| IHLP-4040DZ-1A
| | IHLP® Automotive Inductors, Low DCR Series
| Inductance 0.19-47uH, Rated current: 8.3-66A
| 10.16 x 10.16 x 4.0mm
| AEC Q200
|
| IHLP-5050FD-5A
| | IHLP® Automotive Inductors, High Temperature (155 °C) S
| Inductance 0.22-22uH, Rated current: 3.2-34A
| 13.259 x 12.9 x 6.4mm
| AEC Q200
|
| IHLP-6767GZ-5A
| | IHLP® Automotive Inductors,
High Temperature (155 °C) Series
| Inductance 0.47-47uH, Rated current: 7.25-65A
| 17.15 x 17.15 x 7.0mm
| AEC Q200
|