Controller ASICs - Filtering
Inductor
Product Name | Status | Description | Features | Package | Q-Level |
IHLP1616AB-1A | Low Profile; High Current; Low DCR; High Saturation; Shielded; | 0,047µH…2,2µH, Idc=15A…3A | SMD 1616 | AEC Q200 | |
IHLP1616BZ-A1 | Low Profile; High Current; Low DCR; High Saturation; Shielded; | 0,1µH...2,2µH, Idc=35A...6A | SMD 1616 | AEC Q200 | |
IHLP2525CZ-A1 | Low Profile; High Current; Low DCR; High Saturation; Shielded; | 0,1µH...10µH, Idc=60A...7A | SMD 2525 | AEC Q200 |
Tantalum Capacitor
Product Name | Status | Description | Features | Package | Q-Level |
TH3 | 150°C Rated, Low ESR; 100% Surge Current Tested, | 10V-50VDC; 0,33-100µF; | SMD A/B/C/D/E Case | AEC Q200 |