|
| WSL1206-18 | | Power Metal Strip Shunts;
Very Low R Value; Very Low TCR;
Low Thermal EMF; | R001...R2, 1%,
TCR ≤ ± 75ppm
P70 = 0.5W | SMD
1206 | AEC Q200 |
| WSL2010-18 | | Power Metal Strip Shunts;
Very Low R Value; Very Low TCR;
Low Thermal EMF; | R001...R5, 1%,
TCR ≤ ± 75ppm
P70 = 1W | SMD
2010 | AEC Q200 |
| WSL2512-18 | | Power Metal Strip Shunts;
Very Low R Value; Very Low TCR;
Low Thermal EMF; | R0005...R04 , 1%,
TCR ≤ ± 75ppm
P70 = 2W | SMD
2512 | AEC Q200 |
| WSL2816 | | Power Metal Strip Shunts;
Very Low R Value; Very Low TCR;
Low Thermal EMF; | R01...R1 , 1%,
TCR ≤ ± 75ppm
P70 = 2W | SMD
2816 | AEC Q200 |
| WSLP1206 | | Very High Power- Small Size;
Very Low R Value; Very Low TCR;
Low Thermal EMF; | R001...R05, 1%,
TCR ≤ ± 75ppm
P70 = 1W | SMD
1206 | AEC Q200 |
| WSLT2512 | | Power Metal Strip Shunts;
High Temp. (275°C); Low TCR;
Low Thermal EMF; | R01...R5, 1%,
TCR ≤ ± 75ppm
P70 = 1W | SMD
2512 | AEC Q200 |
| WSR-2 | | Current Sense Power Metal Strip;
High Power; Molded; | R001...1R, 1%
TCR ± 75ppm
P70 = 2W | SMD
4527
| AEC Q200 |
| WSR-3 | | Current Sense Power Metal Strip;
High Power; Molded; | R001...R2, 1%
TCR<= ± 75ppm
P70 = 3W | SMD
4527
| AEC Q200 |