|
| WSL1206-18 | | Power Metal Strip Shunts;
Very Low R Value; Very Low TCR;
Low Thermal EMF; | R002...R2, 1%,
TCR ≤ ± 75ppm
P70 = 0.5W | SMD
1206 | AEC Q200 |
| WSL2010-18 | | Power Metal Strip Shunts;
Very Low R Value; Very Low TCR;
Low Thermal EMF; | R001...R5, 1%,
TCR ≤ ± 75ppm
P70 = 1W | SMD
2010 | AEC Q200 |
| WSL2512-18 | | Power Metal Strip Shunts;
Very Low R Value; Very Low TCR;
Low Thermal EMF; | R001...R01 , 1%,
TCR ≤ ± 75ppm
P70 = 2W | SMD
2512 | AEC Q200 |
| WSL2816 | | Power Metal Strip Shunts;
Very Low R Value; Very Low TCR;
Low Thermal EMF; | R01...R1 , 1%,
TCR ≤ ± 75ppm
P70 = 2 ... 3W | SMD
2816 | AEC Q200 |
| WSLP1206 | | Power Metal Strip Shunts;
Very Low R Value; Very Low TCR;
Low Thermal EMF; | R001...R05, 1%,
TCR ≤ ± 75ppm
P70 = 1W | SMD
1206 | AEC Q200 |
| WSLT2512 | | Power Metal Strip Shunts;
High Temp. (275°C); Low TCR;
Low Thermal EMF; | 0.01 - 0.50 Ohm, 1%,
TCR ≤ ± 75ppm
P70 = 1W | SMD
2512 | AEC Q200 |