Glow Plug Driver - High-Side Switch
MOSFET
| Product Name | Status | Description | Features | Package | Q-Level | 
| SQ7414EN | N-Channel 60-V (D-S) MOSFET | N-Ch; 60V (D-S) MOSFET; rDS on = 0.025Ohm | SMD PowerPAK 1212-8 | AEC Q101 | |
| SUD23N06-31 | N-Channel 60-V (D-S), 175°C MOSFET; | N-Ch; 60V (D-S) MOSFET; rDS on = 0.031Ohm ID= 9.1A | SMD T0-252 (DPAK) |