Input Signal Conditioning - ESD Protection
Ceramic Capacitors
Product Name | Status | Description | Features | Package | Q-Level |
VJ....31/ VJ....34 Automotive MLCC | SMD Ceramic Capacitor Solutions High Temperature Application Boardflex-Sensitive Applications | 1.0pF…1µF 10Vdc ... 3000Vdc | SMD 0402…1812 |
Small-Signal Diodes
Product Name | Status | Description | Features | Package | Q-Level |
GL05T | Low Capacitance ESD Protection; Data Line Protection; | Ppk=300W, Vrrm=70V, Ippm = 17A | SMD SOT-23 | ||
GL24T | Low Capacitance ESD Protection; Data Line Protection; | Ppk=300W, Vrrm=70V, Ippm = 5A | SMD SOT-23 |
Thick Film Resistors
Product Name | Status | Description | Features | Package | Q-Level |
CRCW0402 | Bulk Resistors, Pulse resistant; Good Long-Term Stability; | 1R..10M, 1%, TCR100 | SMD 0402 | AEC Q200 | |
CRCW0603 | Bulk Resistors, Pulse resistant; Good Long-Term Stability; | 1R..10M, 1%, TCR100 | SMD 0603 | AEC Q200 | |
CRCW0805 | Bulk Resistors, Pulse resistant; Good Long-Term Stability; | 1R..10M, 1%, TCR100 | SMD 0805 | AEC Q200 | |
CRCW1206 | Bulk Resistors, Pulse resistant; Good Long-Term Stability; | 1R..10M, 1%, TCR100 | SMD 1206 | AEC Q200 | |
CRCW1210 | Bulk Resistors, Pulse resistant; Good Long-Term Stability; | 1R..10M, 1%, TCR100 | SMD 1210 | AEC Q200 | |
CRCW2010 | Bulk Resistors, Pulse resistant; Good Long-Term Stability; | 1R..10M, 1%, TCR100 | SMD 2010 | AEC Q200 | |
CRCW2512 | Bulk Resistors, Pulse resistant; Good Long-Term Stability; | 1R..10M, 1%, TCR100 | SMD 2512 | AEC Q200 | |
RCA2010 | Sulfur-Resistant Termination; Automotive Grade Thick Film Chip; | 1R..10M, 1%, TCR100 | SMD 2010 | AEC Q200 | |
RCA2512 | Sulfur-Resistant Termination; Automotive Grade Thick Film Chip; | 1R..10M, 1%, TCR100 | SMD 2512 | AEC Q200 |
TVS Diodes
Product Name | Status | Description | Features | Package | Q-Level |
SM5A27HE3 | High Surge, Low Vf, Low Leakage; High Reliability | Vbr=27V, Ifsm=500A | SMD DO-218AB | AEC Q101 | |
SM8A27HE3 | High Surge, Low Vf, Low Leakage; High Reliability | Vbr=27V, Ifsm=700A | SMD DO-218AB | AEC Q101 |