Input Signal Conditioning - Temperature
NTC
| Product Name | Status | Description | Features | Package | Q-Level |
| NTCS0402E3 | Small Dimension; Rugged Contstruction; High Reliability; | 4K7…100K | SMD 0402 | ||
| NTCS0603E3 | Small Dimension; Rugged Contstruction; High Reliability; | 2K2…100K | SMD 0603 | ||
| NTCS0805E3 | Small Dimension; Rugged Contstruction; High Reliability; | 2K2…680K | SMD 0805 | ||
| NTHS | Small Dimension; Rugged Contstruction; High Reliability; | 1K…350K | SMD 0402…1012 |