Power Supply - SMPS Buck
Alu Elcaps
Product Name | Status | Description | Features | Package | Q-Level |
146CTI | Aluminum Capacitors; SMD (Chip); low impedance, high temperature | 22…4700µF, Life@125°C = 6000h | SMD max 18×18×21 | AEC Q200 | |
146RTI | Aluminum Capacitors; Radial; low impedance, high temperature | 68…6800µF, Life@125°C = 6000h | TH / Radial max18x35mm | AEC Q200 | |
150CRZ | Aluminum Capacitors SMD (Chip), Very Low Z, Pb-Free | 4,7…10000µF, Life@105°C 10000h | SMD max 18×18×21 | AEC Q200 | |
153CRV | Aluminum Capacitors SMD (Chip); Long-Life Vertical, Pb-Free | 0,47....1000µF, Life@105°C 3000h | SMD max.10x10x14 |
Ceramic Capacitors
Product Name | Status | Description | Features | Package | Q-Level |
VJ....31/ VJ....34 Automotive MLCC | SMD Ceramic Capacitor Solutions High Temperature Application for Boardflex-Sensitive Applications | 1.0pF…1µF 10Vdc ... 3000Vdc | SMD 0402…1812 |
Current Sense Shunt Resistors
Product Name | Status | Description | Features | Package | Q-Level |
WSL1206-18 | Power Metal Strip Shunts; Very Low R-Value; Very Low TCR; Low Thermal EMF; | R001...R2, 1%, TCR <= ± 75ppm P70 = 0.5W | SMD 1206 | AEC Q200 | |
WSL2010-18 | Power Metal Strip Shunts; Very Low R-Value; Very Low TCR; Low Thermal EMF; | R001...R5, 1%, TCR <= ± 75ppm P70 = 1W | SMD 2010 | AEC Q200 | |
WSL2512-18 | Power Metal Strip Shunts; Very Low R-Value; Very Low TCR; Low Thermal EMF; | R0005...R04 , 1%, TCR<= ± 75ppm P70 = 2W | SMD 2512 | AEC Q200 | |
WSL2816 | Power Metal Strip Shunts; Very Low R-Value; Very Low TCR; Low Thermal EMF; | R01...R1 , 1%, TCR <= ± 75ppm P70 = 2W | SMD 2816 | AEC Q200 | |
WSLP1206 | Power Metal Strip Shunts; Very High Power- Small Size; Very Low R Value; Very Low TCR; | R001...R05, 1%, TCR<= ± 75ppm P70 = 1W | SMD 1206 | AEC Q200 | |
WSLT2512 | Power Metal Strip Shunts; High Temp. (275°C); Low TCR; Low Thermal EMF; | R01...R5, 1%, TCR ≤ 75ppm P70 = 1W | SMD 2512 | AEC Q200 |
Inductors
Product Name | Status | Description | Features | Package | Q-Level |
IHLP1616BZ-A1 | Low Profile; High Current; Low DCR; High Saturation; Shielded; | 0,1µH…2,2µH, Idc=35A...6A | SMD 1616 | AEC Q200 | |
IHLP2525AH-A1 | Low Profile; High Current; Low DCR; High Saturation; Shielded; | 0,1µH...4,7µH, Idc = 40A...8A | SMD 2525 | AEC Q200 | |
IHLP2525CZ-A1 | Low Profile; High Current; Low DCR; High Saturation; Shielded; | 0,1µH...10µH, Idc = 60A...7A | SMD 2525 | AEC Q200 | |
IHLP2525EZ-01 | Low Profile; High Current; Low DCR; High Saturation; Shielded; | 0,56µH...10µH, Idc = 12A...4,5A | SMD 2525 | AEC Q200 |
MOSFETs
Product Name | Status | Description | Features | Package | Q-Level |
Si2318CDS | N-Ch MOSFET 40V (D-S) | rDS on = 0.042Ohm ID=5.6A | SMD TO-236 (SOT-23) | ||
SQ2328ES | N-Ch MOSFET for 24V Boardnet SMPS, Buck Automotive AEC-Q101 qualified | N-Ch; 100V (D-S) MOSFET; rDS on = 0.30Ohm ID= 2Amp | SMD TO-236 (SOT-23) | AEC-Q | |
SQD50N06-09L | N-Channel 60-V (D-S), 175C MOSFET; Logic Level; | N-Ch; 60V (D-S) MOSFET; rDS on = 0.009Ohm | SMD T0-252 (DPAK) | AEC-Q | |
SUD15N06-90L | N-Channel 60-V (D-S), 175°C MOSFET; Logic Level; | N-Ch; 60V (D-S) MOSFET; rDS on = 0.090Ohm | SMD T0-252 (DPAK) |
Schottky Diodes
Product Name | Status | Description | Features | Package | Q-Level |
SS3P4LHE3 | Low Vf, High Current Density | Vf=0,335V | SMD TO-277A (SMPC) | AEC Q101 | |
SS3P6LHE3 | Low Vf, High Current Density | Vf=0,478V | SMD TO-277A (SMPC) | AEC Q101 |
Tantalum Capacitor
Product Name | Status | Description | Features | Package | Q-Level |
TH3 | 150°C rated, Low ESR; 100% Surge Current Tested, | 10V-50VDC; 0,33-100µF; | SMD A/B/C/D/E Case | AEC Q200 |