Proximity Switch - Current Limit
Resistor
| Product Name | Status | Description | Features | Package | Q-Level |
| CRCW-HP e3 | Pulse Proof, High Power Thick Film Chip Resistors | Resistance 1.0ohm to 1.0Mohm; 0.2W to 1.5W | 0402-2512 | ||
| RCL e3 | Long Side Termination Thick Film Chip Resistors | Resistance 1.0ohm to 2.2Mohm; 0.25W to 2W, 0406-1225 package | 0406-1225 |