Control Board - Input Filter
Inductor
| Product Name | Status | Description | Features | Package | Q-Level |
| IHLP5050FD-5A | IHLP Inductor, High Temperature Series | soft saturation shielded costruction operating temperature up to 155°C | '5050 | AEC-Q200 | |
| IHLP6767GZ-5A | IHLP Inductor, High Temperature Series | soft saturation shielded costruction operating temperature up to 155°C | '6767 | AEC-Q200 |