DC Link - Voltage Sensor
Precision Resistor
| Product Name | Status | Description | Features | Package | Q-Level |
| TNPU | Ultra Precision Thin Film Chip Resistor | Excellent stability <0.05% (1000h@P70) Low TCR and tight tolerances Superior moisture resistivity | 0603 to 1206 | AEC-Q200 | |
| TNPV | High Voltage Thin Film Chip Resistor | Excellent stability <0.05% (1000h@P70) High operating voltage up to 1000V Superior moisture resistivity | 1206 to 1210 | AEC-Q200 |