Air Flow Control - Vent Control
Alu Elcaps
| Product Name | Status | Description | Features | Package | Q-Level |
| 146CTI | Aluminum Capacitors; SMD (Chip); low impedance, high temperature | 22…4700µF, Life@125°C = 6000h | SMD max 18×18×21 | AEC Q200 | |
| 146RTI | Aluminum Capacitors; Radial; low impedance, high temperature | 68…6800µF, Life@125°C = 6000h | TH / Radial max18x35mm | AEC Q200 | |
| 150CRZ | Aluminum capacitors, SMD (chip); low Z, Pb-free; | 4,7…10000µF, Life@105°C 10000h | SMD max 18×18×21 | AEC Q200 | |
| 153CRV | Aluminum capacitors, SMD (chip); long life, vertical, Pb-free; | 0.47μF - 1000μF; Life@105°C 3000h | SMD max.10x10x14 |
Ceramic Capacitors
| Product Name | Status | Description | Features | Package | Q-Level |
| VJ....31/VJ....34 Automotive MLCC | SMD Ceramic Capacitor Solutions High Voltage Applications Boardflex-Sensitive Applications | 1.0pF…1µF 10Vdc ... 3000Vdc; | SMD 0402…1812 |
MOSFETs
| Product Name | Status | Description | Features | Package | Q-Level |
| SQ7415EN | Fully AEC Q-101 qualified; low thermal resistance, fast switching; | P-Channel; rDS(on) = 0.065Ohms; | SMD PowerPAK1212-8 | AEC Q101 | |
| SQ9945AEY | Fully AEC Q-101 qualified, Tj = 175 °C; dual n-channel, 60 V; for H-bridge motor application | Dual N-Channel; 60V; rDS(on) = 0.08Ohms | SMD SO-8 | AEC Q101 |
Shunt Resistors
| Product Name | Status | Description | Features | Package | Q-Level |
| WSL0603 | Power Metal Strip Shunts; Very Low R Value; Very Low TCR; Low Thermal EMF; | R01 - R1; 1 % TCR ± 75ppm P70 = 0.1W | SMD 0603 | AEC Q200 | |
| WSL0805 | Power Metal Strip Shunts; Very Low R Value; Very Low TCR; Low Thermal EMF; | R005 - R2; 1 %; TCR ± 75ppm P70 = 0.125W | SMD 0805 | AEC Q200 |