Thermal Management - Analog Filtering

Ceramic Capacitors

Product NameStatusDescriptionFeaturesPackageQ-Level
VJ....31/VJ....34 Automotive MLCC SMD Ceramic Capacitor Solutions High-Reliable NME Process Boardflex-Sensitive Applications1.0pF…1µF 10Vdc ... 3000VdcSMD 0402…1812

Resistor Arrays

Product NameStatusDescriptionFeaturesPackageQ-Level
ACAS0612Thin film precision resistor array; pulse resistant, high stability;100R - 221KΩ, 0.25%; ratio = 0.1%SMD 1206

Thin Film Resistors

Product NameStatusDescriptionFeaturesPackageQ-Level
TNPW0402Ultra-stable thin film technology; Pulse resistant;10R - 100KΩ; 0.1% - 1%;0402 0402
TNPW0603Ultra-stable thin film technology; Pulse resistant;10R - 332KΩ; 0.1% - 1%;0603 0603
TNPW0805Ultra-stable thin film technology; Pulse resistant;10R - 1M0Ω; 0.1% - 1%;0805 0805
TNPW1206Ultra-stable thin film technology; Pulse resistant;10R - 2MΩ; 0.1% - 1%;1206 1206