Control Unit - Circuit Protection
Resistor
| Product Name | Status | Description | Features | Package | Q-Level |
| D/CRCW-IF e3 | Pulse Proof Thick Film Resistors | 1Ω to 100KΩ ; 5 to 10% ; 200 ppm | 0402 … 2512 |
Zener diode
| Product Name | Status | Description | Features | Package | Q-Level |
| BZX84C-HE3 | Small Signal Zener Diode | 2,4 to 75V ; 2 to 5 mA ; 300 mW | SOT-23 | ||
| MMSZ52xx-HE3 | Small Signal Zener Diode | 3,3 to 75V ; 1,7 to 20 mA; 500 mW | SOD-123 |