Control Unit - Sensor System
NTC
| Product Name | Status | Description | Features | Package | Q-Level |
| NTCS0603E3…T | Glass Protected NTC Thermistors | 2Ω to 100KΩ ; 1 to 5% ; 3420 to 4100 K | 0603 |
|
X
|
| Product Name | Status | Description | Features | Package | Q-Level |
| NTCS0603E3…T | Glass Protected NTC Thermistors | 2Ω to 100KΩ ; 1 to 5% ; 3420 to 4100 K | 0603 |
Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®