Protection - TVS
Load Dump Protection 12V Battery Line
| Product Name | Status | Description | Features | Package | Q-Level |
| TPSMP6.8 thru TPSMP43A | High Power Density Surface Mount PAR® suitable for high reliability | TJ = 185 °C capability; Very low profile - 1.0 mm Excellent clamping | SMD DO-220AA eSMP | AEC-Q101 |