Switch mode power supply - EMI Filtering
Inductor
| Product Name | Status | Description | Features | Package | Q-Level |
| IHLP1616BZ-1A | Low Profile, High Current, High Transient Current Spike Cabable, Shielded, Low DCR | 0,1uH...1uH, Idc=12A…4.5 | SMD 1616 | ||
| IHLP2020BZ-1A | Low Profile, High Current, High Transient Current Spike Cabable, Shielded, Low DCR | 0,1uH...10uH, Idc=25A…2.25A | SMD 2020 | ||
| IHLP2525EZ-01 | Low Profile, High Current, High Transient Current Spike Cabable, Shielded, Low DCR | 0,1uH…4.7uH Idc=18A…3A |