Front Lighting Buck Converter - storage inductor
Inductor w e-Field Shield
Product Name | Status | Description | Features | Package | Q-Level |
IHLE4040DD-5A | Low Profile, High Current, Low DCR and with e-field shield High Transient Current Spike Cabable, Shielded | 0,47uH…47uH, Idc=30A…2.5A | 4040 | AEC-Q200 |
Inductors
Product Name | Status | Description | Features | Package | Q-Level |
IHLP4040DZ-5A | Low Profile, High Current, Shielded, Low DCR High Transient Current Spike Cabable | 0,47uH…47uH, Idc=30A…2.5A | 4040 | AEC-Q200 | |
IHLP5050FD-5A | Low Profile, High Current,Shielded, Low DCR High Transient Current Spike Cabable | 0,22uH..22uH, Idc=66A….8,3A | 5050 | AEC-Q200 |