90Vac ~264Vac - EMI Filter
X-Capacitor
Product Name | Status | Description | Features | Package | Q-Level |
F339 X1 | Interference Suppression Film Capacitor Class X1- MKP 330Vac | C=0.001µF to 2.2µF AC 330 V Temp=110 °C; 12 class | 7.5mm to 27.5mm lead pitch | ||
F339M X2 | Interference Suppression Film Capacitors Class X2- MKP 310Vac | C=0.001µF to 4.7µF AC 310 V Temp=110 °C; X2 class | 7.5mm to 52.5 mm lead pitch |
Y-Capacitor
Product Name | Status | Description | Features | Package | Q-Level |
VY1 | Ceramic Disc Capacitors;Safety Safety Standard Approved Disc Capacitor | C=10 pF to 4700 pF (Y1):500 V (AC), 50 Hz Temp=- 40 °C to + 125 °C | 10 mm lead pitch | ||
VY2 | Ceramic Disc Capacitors Safety Standard Approved Disc Capacitor | C=68 pF to 10000 pF 300 V (AC), 50 Hz;Temp=- 40 °C to + 125 °C | 7.5 and 12.5mm lead pitch |