Control Board - DSP Logic
External Port Current Cut-Off Circuit
| Product Name | Status | Description | Features | Package | Q-Level |
| SI1869DH-T1-E3 | Load Switch with Level Shifter for USB Port | P+N Channel MOSFET, Id up to 1.2 A, rDSon 0.165 Ω@Vin = 4.5 V | SMD SC70-6 |
Filter Capacitor
| Product Name | Status | Description | Features | Package | Q-Level |
| VJ...W1BC | MLCC Capacitor, SMD | MLCC Ceramic Capacitors | SMD 0603 to 0805 EIA Size |
Noise Filtering
| Product Name | Status | Description | Features | Package | Q-Level |
| ICM0805ER900M | Surface-Mount Common Mode Choke | Impedance 90 ohm@100MHz, 50-V/0.33-A Rated Current | SMD Size 0805 | ||
| ILHB0805RK601V | High-Current Multilayer Ferrite Beads | Impedance 600 ohm@100MHz, Rated Current 2 A, DC resistance 0.1 ohm | SMD Size 0805 |
Schottky Diode
| Product Name | Status | Description | Features | Package | Q-Level |
| B160-E3 | Schottky Barrier Rectifier, SMD, Low Vf, Low Leakage Current Small Package | 60 V/1 A | SMD SMA | ||
| RS1J-E3/61T | Fast-Switching Rectifier | 600 V/1 A | SMD SMA | ||
| S1G-E3 | Glass Passivated Rectifier General Purpose Application | 400 V/1 A | SMD SMA | ||
| SS16-E3 | Schottky Barrier Rectifier, SMD, Low Vf, Low Leakage Current Small Package | 60 V/1 A | SMD SMA | ||
| SS24-E3 | Schottky Barrier Rectifier, SMD, Low Vf, Low Leakage Current Small Package | 40 V/2 A | SMD SMB | ||
| SS26-E3 | Schottky Barrier Rectifier, SMD, Low Vf, Low Leakage Current Small Package | 60 V/2 A | SMD SMB | ||
| SS26S-E3 | Schottky Barrier Rectifier, SMD, Low Vf, Low Leakage Current Small Package | 60 V/2 A | SMD SMA | ||
| SS2P4-E3 | SMP Package, Low Vf, Low Leakage Current | 40 V/2 A | SMD SMP | ||
| SS33-E3 | Schottky Barrier Rectifier, SMD, Low Vf, Low Leakage Current Small Package | 30 V/3 A | SMD SMC | ||
| SS34-E3 | Schottky Barrier Rectifier, SMD, Low Vf, Low Leakage Current Small Package | 40 V/3 A | SMD SMC | ||
| SS3P3L-E3 | Schottky Barrier Rectifier, SMD, Low Vf, Low Leakage Current SMPC Package | 30 V/3 A | SMD SMPC | ||
| SS3P4-E3 | SMP Package, Low Vf, Low Leakage Current | 40 V/3 A | SMD SMP | ||
| SS3P4L-E3 | Schottky Barrier Rectifier, SMD, Low Vf, Low Leakage Current SMPC Package | 40 V/3 A | SMD SMPC |
Small-Signal MOSFET
| Product Name | Status | Description | Features | Package | Q-Level |
| 2N7002E-E3 | N-Channel Small-Signal Switching MOSFET | 60V/0.24A. Rdson=1.2ohm, Qg = 0.4 Nc | SMD SOT-23 | ||
| 2N7002K-E3 | N-Channel Small-Signal Switching MOSFET | 60V/0.3A. Rdson=1ohm, Qg = 0.4 nC | SMD SOT-23 |
Small-Signal Schottky Diode
| Product Name | Status | Description | Features | Package | Q-Level |
| BAS40-00-V | Small-Signal Schottky Diode | Single Schottky Diode, 40V/0.2A with Vf = 0.38 V | SMD SOT-23 |
Thick Film Resistor
| Product Name | Status | Description | Features | Package | Q-Level |
| CRCW…E3 | Thick Film Chip Resistor, SMD | R = 1 Ω to 10 MΩ; Tol = 1% and 5%; TCR = 100...200 ppm | SMD 0201 to 2512 EIA Size |
Zener Diode
| Product Name | Status | Description | Features | Package | Q-Level |
| BZG04-47-M | Zener Diode with Surge Current Specification | 3-W Zener Diode at 47 V Standoff Voltage and Clamping at 78.6 V | SMD DO214AC | ||
| BZX84C10-V-GS08 | 300-mW Small-Signal Zener Diode | 9.4-10.6 V Zener voltage, 5% Tolerance, Leakage Current 0.2 uA | SMD SOT-23 | ||
| BZX84C3V6-V-GS08 | 300-mW Small-Signal Zener Diode | 3.4-3.8 V Zener voltage, 5% Tolerance, Leakage Current 0.5 uA | SMD SOT-23 | ||
| BZX84C8V2-V-GS08 | 300-mW Small-Signal Zener Diode | 7.7-8.7 V Zener voltage, 5% Tolerance, Leakage Current 0.7 uA | SMD SOT-23 |