|
| Si3460DDV | | N-Channel 20V (D-S) MOSFET | Rdson=0.028ohm,
ID=7.9A; VGX=4.5V;
Qg (Typ.)= 6.7nC | SMD
TSOP-6 | |
| SI4840BDY-T1-E3 | | N-Channel Switching MOSFET | 40 V/14 A (10sec)
ID = 10A (steady state).
rDSon=7.5mohm, Qg=18.5nC | SMD
SO-8 | |
| SI7848BDP-T1-E3 | | N-Channel Switching MOSFET | 40V/47A, Rdson=7.4mohm,
Qg = 33nC | SMD
PPAK SO-8 | |
| SI7850DP-T1-E3 | | N-Channel Switching MOSFET | 60V/10A, Rdson=0.018ohm,
Qg = 18nC | SMD
PPAK SO-8 | |
| SIE832DF-T1-E3 | | N-Channel Switching MOSFET | 40V/50A, Rdson=4.6mohm,
Qg = 51nC | SMD
PolarPAK | |
| SUD50N04-16P-E3 | | N-Channel Switching MOSFET | 40V/10A, Rdson=0.0125ohm,
Qg = 39nC | SMD
TO-252 | |
| SUD50N06-36-E3 | | N-Channel Switching MOSFET | 60V/6A, Rdson=0.028ohm,
Qg = 21nC | SMD
TO-252 | |