Image and Drop Sensors - Index Sensor
Standard Index Sensor
| Product Name | Status | Description | Features | Package | Q-Level |
| TCST1202 | Transmissive Optical Sensor with Phototransistor Output ton = 10 us, toff = 8 us. | 11.9x6.3x10.8mm,Gap:3.1mm E:Vr=6V, If=60mA,Vf=1.25V D: Vceo = 70V, Ic = 100mA | Custom | ||
| TCST5250 | Transmissive Optical Sensor with Phototransistor Output ton = 15 us, toff = 8 us. | 14.3x6x9.5mm;Gap:2.7mm E:Vr=6V, If=60mA,Vf=1.25V D: Vceo = 70V, Ic = 100mA | Custom |