Interface / Peripherals - General Purpose
ESD Protection
| Product Name | Status | Description | Features | Package | Q-Level |
| GSOT03C | 2-Line ESD Protection | Ipp = 30A and Ppp = 369W, 30-KV ESD Immunity | SMD SOT-23 | ||
| VBUS052BD-HTF | 2-Line ESD Protection | Ipp = 3A, Ppp = 45W, 15-KV ESD Immunity | SMD LLP75-3L | ||
| VESD05A8A-HNH | 8-Line ESD Protection Diode Array | Ipp=5A, Ppp = 65W, 30-KV ESD Immunity | SMD LLP1713-9L |