Power Supply - Feedback Loop
Current Sense Resistor
| Product Name | Status | Description | Features | Package | Q-Level |
| WSL2010 | 1/2 Watt Current sensing Resistor Power Metal Strip® Resistors; Low Resistance Value; | High power & reliability R=0.001Ω to 0.5Ω TCR<= ± 75ppm | SMD 2010 5.08x2.54x0.635 | ||
| WSL2512 | 1 Watt Current sensing Resistor Power Metal Strip® Resistors; Low Resistance Value; | High power & reliability R=0.0005Ω to 0.5Ω TCR ? ± 75ppm | SMD 2512 6.36x3.18x0.635 | ||
| WSLP1206 | 1 Watt Power Metal Strip® Resistors; Very High Power- Small Size; Current Sensing; | High power & reliability R=0.001Ω to 0.05Ω P70 = 1W | SMD 1206 |
Load Switch
| Product Name | Status | Description | Features | Package | Q-Level |
| Si4447DY-T1-E3 | P-Channel Load Switching MOSFET | 40V/4.5A, Rdson=0.045ohm, Qg = 9 nC | SMD SO-8 | ||
| Si6459BDQ-T1-E3 | P-Channel Load Switching MOSFET | 60V/2.7A, Rdson=0.092ohm, Qg = 14.5 nC | SMD TSSOP-8 | ||
| Si7309DN-T1-E3 | P-Channel Load Switching MOSFET | 60V/8A, Rdson=0.092ohm, Qg = 14.5 nC | SMD PPAK 1212-8 | ||
| SUD19P06-60-E3 | P-Channel Load Switching MOSFET | 60V/19A, Rdson=0.048ohm. Qg = 26 nC | SMD TO-252 |
Optocoupler
| Product Name | Status | Description | Features | Package | Q-Level |
| SFH617A | Optocoupler; Phototransistor Output; High Reliability; | VISO = 5300 VRMS; Tamb: -55 to +110 °C; CTR: 40 to 320% | TH / DIP DIP4 | ||
| SFH690CT | Optocoupler; Phototransistor Output; | VISO = 3750 VRMS; Tamb: -55 to +100 °C; CTR: 50 to 400% | SMD SOP-4 | CSA 93751 UL1577 BSI | |
| TCET1104 | Optocoupler; Phototransistor Output; High-Temperature-Capable; | VISO = 5000 VRMS; Tamb: -40 to +100 °C; CTR: 50 to 600% | TH / DIP DIP4 | ||
| TCET1114 | Optocoupler; Phototransistor Output; High-Temperature-Capable; | VISO = 5000 VRMS; Tamb: -40 to +100 °C; CTR: 50 to 600% | TH / DIP DIP4 |
Switch Diode
| Product Name | Status | Description | Features | Package | Q-Level |
| 1N4007 | General Purpose Plastic Rectifier | IF(AV):1.0 A; Vrrm = 50V-1000V; IFSM = 30 A; VF = 1.1 V; | TH / Axial DO-204AL (DO-41) |
Zener Diode
| Product Name | Status | Description | Features | Package | Q-Level |
| BZX384 | Small-Signal Zener Diodes | Vz = 2.4 V to 75 V; Ptot = 200 mW; Tj max = 150 °C; | SMD SOD323 Plastic Case | ||
| TLZ | Small-Signal Zener Diodes | Vz: = 2.4 V to 56 V Ptot = 500 mW; Tj max = 175 °C | SMD SOD80 MiniMELF | ||
| TZX | Small-Signal Zener Diodes | Vz: = 2.4 V to 36 V Ptot = 500 mW; Tj max = 175 °C | TH / Axial DO-35 Glass Case |