|
| V20100C | | Trench MOS Barrier Schottky Rectifier;
Dual; High Voltage | IF(AV)=2 x 10A; VF=0.58V;
Vrrm = 100 V;
Tj max = 150 °C; | SMD
TO-263AB
D2PAK | |
| V20100SG | | Trench MOS Barrier Schottky Rectifier;
High Voltage | IF(AV)=20 A; VF=0.75V;
Vrrm = 100 V;
Tj max = 150 °C; | TH / Radial
TO-220AB;
TO-262AA | |
| V20120C | | Trench MOS Barrier Schottky Rectifier;
Dual; High Voltage | IF(AV)=2 x 10A; VF=0.61V;
Vrrm = 120 V;
Tj max = 150 °C; | TH / Radial
TO-220AB | |
| V20120SG | | Trench MOS Barrier Schottky Rectifier;
High Voltage | IF(AV)=20 A; VF=0.77V;
Vrrm = 120 V;
Tj max = 150 °C; | TH / Radial
TO-220AB;
ITO-220AB | |
| V30100C | | Trench MOS Barrier Schottky Rectifier;
Dual; High Voltage | IF(AV)=2 x 15A;VF=0.627V;
Vrrm = 100 V;
Tj max = 150 °C; | TH / Radial
TO-220AB | |
| V30100SG | | Trench MOS Barrier Schottky Rectifier;
High Voltage | IF(AV)=30 A; VF=0.757V;
Vrrm = 100 V;
Tj max = 150 °C; | SMD
TO-263AB
D2PAK | |
| V30120C | | Trench MOS Barrier Schottky Rectifier;
High Voltage | IF(AV)=30 A; VF=0.7V;
Vrrm = 120 V;
Tj max = 150 °C; | TH / Radial
TO-220AB;
TO-262AA | |
| V30120SG | | Trench MOS Barrier Schottky Rectifier;
High Voltage | IF(AV)=30 A; VF=0.712V;
Vrrm = 120 V;
Tj max = 150 °C; | SMD
TO-263AB
D2PAK | |
| V40100G | | Trench MOS Barrier Schottky Rectifier;
Dual High Voltage | IF(AV)=2 x 20A;VF=0.67V;
Vrrm = 100 V;
Tj max = 150 °C; | SMD
TO-263AB
D2PAK | |
| V40120C | | Trench MOS Barrier Schottky Rectifier;
Dual; High Voltage | IF(AV)=2 x 20A;VF=0.630V;
Vrrm = 120 V;
Tj max = 150 °C; | SMD
TO-263AB
D2PAK | |