Power Supply - PFC
600-V Ultrafast Diode
| Product Name | Status | Description | Features | Package | Q-Level |
| MUR460 | Ultrafast Plastic Rectifier | IF(av) = 4 A; Vf = 1.05V; Vrrm=400V to 600V; Trr=50ns; Tj max.=175 °C; | TH / Axial DO-201AD |
General Rectifier
| Product Name | Status | Description | Features | Package | Q-Level |
| 1N5406 | General-purpose Plastic Rectifier; Tj max = 150 °C; | IF(AV): = 3A; Vrrm = 50V-1000V; IFSM = 200 A;Vf = 1.2 V; | TH / Axial DO-201AD |
High-Voltage Resistor
| Product Name | Status | Description | Features | Package | Q-Level |
| VR25 | High-Ohmic/High-Voltage Resistors | High Pulse Loading Cap.; Small Size | TH / Axial 0207 A5;A2;A1;R5;N4 |