System Hardware - Opto Sensor
Ambient Light Sensor
| Product Name | Status | Description | Features | Package | Q-Level | 
| TEMT6000X01 | NPN Phototransistor; Ambient Light Sensor; | SMD 4.0x2.0x1.05mm | |||
| TEMT6200FX01 | NPN Phototransistor; Ambient Light Sensor; | SMD 0805 EIA-Sizes | 
Proximity Sensor
| Product Name | Status | Description | Features | Package | Q-Level | 
| VCNL4200 | Integrated IRED, proximity sensor and ALS Long detection range: 10cm to ~ 150cm 16-bit ALS, 12-bit Proximity, 940nm LED | I2C interface 400KHz /Single slave address Sunlight protection mode Interrupt feature for standalone operation | SMD L x W x H: 8.0 x 3.0 x 1.8 mm |