90Vac ~264Vac - Input Rectifier
Bridge Diode
| Product Name | Status | Description | Features | Package | Q-Level |
| 2KBP06M | Glass Passivated Single-Phase Bridge Rectifier | IF(av)=2A;Vrrm=50V to 1000V Vf=1.1V;Tjmax=165℃ | KBPM | ||
| DF06MA | Miniature Glass Passivated Single-Phase Bridge Rectifiers | IF(av)=1A;Vrrm=50V to 1000V Ifsm=30A;Vf=1.1V;Tjmax=150℃ | DFM |