Adaptor - Snubber

Switch Diode

Product NameStatusDescriptionFeaturesPackageQ-Level
1N4007General Purpose Plastic RectifierIF(AV):1.0 A; VRRM:= 50V-1000V; IFSM=30A; VF=1.1 V;TH / Axial DO-204AL (DO-41)
1N5408General-purpose Plastic Rectifier; Tj max = 150 °C;IF(AV): = 3A; VRRM:= 50V-1000V; IFSM=200A;Vf=1.2V;TH / Axial DO-201AD
BYV26EGPGlass Passivated Ultrafast RectifierIF(AV):1.0 A; VF:1.3 V; Vrrm=800V/1000V;Ifsm=30A Trr = 75nS; Tjmax=175°C;TH / Axial DO-204AC (DO-15)
RS1PDFast Switching Rectifier High Current Density; SMD; Glass Passivated;IF(AV):1.0 A; VF:1.3 V; VRRM:100V-600V; IFSM:30A; Trr:=150~250ns;SMD DO-220AA (SMP)

TVS

Product NameStatusDescriptionFeaturesPackageQ-Level
1.5KETRANSZORB® Transient Voltage Suppressors Tj max = 175°CV(BR) Unidirec.:6.8-540V V(BR) Bidirec.:6.8-440V; PPPM:1500W; PD:6.5WTH / Axial 1.5KE
P4KETRANSZORB® Transient Voltage Suppressors Tj max:175 °C;V(BR)Unidirec.:6.8V-540V; V(BR) Bidirec.:6.8V-440V PPPM:=400W; PD:= 1W;TH / Axial DO-204AL (DO-41)
P6KETRANSZORB® Transient Voltage Suppressors Tj max:175 °C;V(BR)Unidirec.:6.8V-540V; V(BR) Bidirec.:6.8V-440V PPPM:=600W; PD:= 5W;TH / Axial DO-204AC (DO-15)