Desktop Power - PFC
600V Ultra Fast Diode
Product Name | Status | Description | Features | Package | Q-Level |
UH15JT | High Voltage Ultrafast Rectifier | IF(av)=15A; Vf=1.4V; Vrrm=600V;Trr=30nS; Tj max.=175 °C; | TH / Radial TO-220AC |
General Rectifier
Product Name | Status | Description | Features | Package | Q-Level |
1N5406 | General-purpose Plastic Rectifier; Tj max = 150 °C; | IF(AV): = 3A; VRRM:= 50V-1000V; IFSM=200A;Vf=1.2V; | TH / Axial DO-201AD |
High Voltage Resistor
Product Name | Status | Description | Features | Package | Q-Level |
VR25 | High Ohmic/High Voltage Resistors | High pulse loading cap.; Small size | TH / Axial 0207 A5;A2;A1;R5;N4 |